Sleeve Bearings - Bronze - Bushed 1-15/16 thru 8 Angle Pillow Block Inch Bore - Sleeve Bearings - Bronze - Bushed
Baldor Reliance
Dodge
Bearings
Bronze Bushed & Bronzoil Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/bronze_bushed/p2b_bza_bodi_asmtab.prj},{NB=231102},{SS=3-15/16},{SS1=3.93750},{PN=231102},{DESCRIPTION=P4B-BZA-315},{WEIGHT=62},{UOF=HD-350},{A=8},{A1=8.00000},{B=14-3/4},{B1=14.75000},{C=5-1/2},{C1=5.50000},{DMIN=11-7/16},{DMIN1=11.43750},{DMAX=12-9/16},{DMAX1=12.56250},{E=3},{E1=3.00000},{F=3/4},{F1=0.75000},{G=1-3/8},{G1=1.37500},{H=1-5/8},{H1=1.62500},{J=7-1/2},{J1=7.50000},{M=3-3/4},{M1=3.75000},{CBQ=3},{PT=1/2},{NR=1},{GS=4},{PPATH=p2b_bza_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
UOF
Used On Frame
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
M
[Inch]
CBQ
Cap Bolts Quantity
ⁿ/ₐ
PT
Grease Cups - Pipe Tap
[Inch]
NR
Grease Cups - No. Req`d
[Inch]
GS
Grease Cups - Size
[Inch]
231063
1-15/16
231063
P4B-BZA-115
10
HD-200
4
8-1/4
3-1/2
6-5/16
6-11/16
1-3/4
1/2
3/4
7/8
4-11/16
2-1/4
2
1/4
1
1
231069
2-3/16
231069
P4B-BZA-203
14
HD-200
4-1/2
8-1/2
3-1/2
6-9/16
6-15/16
1-3/4
1/2
3/4
1
5-1/8
2-1/2
2
3/8
1
2
231075
2-7/16
231075
P4B-BZA-207
20
HD-200
5
10-1/4
4
7-11/16
8-5/16
2
5/8
1
1-1/8
5-9/16
2-3/4
2
3/8
1
2
231081
2-11/16
231081
P4B-BZA-211
22
HD-250
5-1/2
10-1/2
4-1/4
7-15/16
8-9/16
2-1/4
5/8
1
1-1/4
5-7/8
3
2
3/8
1
2
231087
2-15/16
231087
P4B-BZA-215
28
HD-250
6
11
4-1/2
8-7/16
9-1/16
2-1/2
5/8
1
1-3/8
6-3/8
3-1/4
2
3/8
1
2
231096
3-7/16
231096
P4B-BZA-307
46
HD-300
7
13
5
10-1/16
10-15/16
2-3/4
3/4
1-1/4
1-1/2
7-1/8
3-1/2
2
1/2
1
3
231102
3-15/16
231102
P4B-BZA-315
62
HD-350
8
14-3/4
5-1/2
11-7/16
12-9/16
3
3/4
1-3/8
1-5/8
7-1/2
3-3/4
3
1/2
1
4
231108
4-7/16
231108
P4B-BZA-407
85
HD-400
9
16-9/16
6-5/16
12-15/16
14-1/16
3-1/2
7/8
1-1/2
1-3/4
8-1/2
4-1/8
3
1/2
1
4
231114
4-15/16
231114
P4B-BZA-415
109
HD-400
10
18
7
14-5/16
15-11/16
4
7/8
1-5/8
1-7/8
9-3/16
4-1/2
3
1/2
1
4
231120
5-7/16
231120
P4B-BZA-507
142
HD-500
11
19-3/4
8
15-1/16
16-7/16
4-1/2
1
1-7/8
2
10-1/4
5
3
1/2
2
3
231126
5-15/16
231126
P4B-BZA-515
180
HD-500
12
20-1/2
8-1/2
15-13/16
17-3/16
5
1-1/8
1-7/8
2-3/16
11-1/16
5-1/2
3
1/2
2
3
231135
6-1/2
231135
P4B-BZA-608
220
--
13
22
9-5/8
17-3/16
18-13/16
5-1/2
1-1/8
2
2-1/4
12-1/8
6
4
1/2
2
4
231141
7
231141
P4B-BZA-700
275
--
14
23
10
18-1/4
19-3/4
6
1-1/4
2
2-3/8
13
6-1/2
4
1/2
2
4
231150
8
231150
P4B-BZA-800
400
--
16
26
11
20-11/16
22-5/16
6-3/4
1-3/8
2-1/4
2-1/2
14-1/16
7
4
1/2
2
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表