D-Lok Two-Bolt Flange Metric Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed 2 Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/2_bolt_flanges/f2b_dlez_pcr_hm_asmtab.prj},{NB=127643},{SERIES=206},{SS=30},{PN=127643},{DESCRIPTION=F2B-DLEZ-30M-PCR},{W=0.57},{A=39.6},{B=141.7},{C=43.9},{D=116.6},{F=M10},{NDM=10},{H=15.2},{J=12.4},{L=56.4},{M=81.0},{CAPS=2250},{CAPD=4368},{BN=9},{BD=3/8},{PDI=1.8230},{IC=13-28},{SC=M5*0.8},{TC=10.75},{MH=PBT 30GF},{MI=52100},{MO=52100},{MR=NYLON 6/6},{MB=52100},{SM=±2},{BOD=62.000},{PPATH=f2b_ez_flange_m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
127641
204
20
127641
F2B-DLEZ-20M-PCR
0.36
32.5
113.0
38.3
89.9
M10
13.5
8.8
43.4
59.7
127642
205
25
127642
F2B-DLEZ-25M-PCR
0.47
36.6
125.0
40.6
99.1
M10
13.7
11.7
50.5
68.8
127643
206
30
127643
F2B-DLEZ-30M-PCR
0.57
39.6
141.7
43.9
116.6
M10
15.2
12.4
56.4
81.0
127644
207
35
127644
F2B-DLEZ-35M-PCR
1.00
44.5
160.3
47.2
130.0
M12
15.7
14.7
68.3
93.7
127645
208
40
127645
F2B-DLEZ-40M-PCR
1.26
51.1
172.0
54.6
143.5
M12
17.0
17.8
69.6
103.1
127646
209
45
127646
F2B-DLEZ-45M-PCR
1.41
51.1
179.6
54.6
148.6
M14
18.3
17.5
75.9
109.5
127647
210
50
127647
F2B-DLEZ-50M-PCR
1.67
51.1
189.7
58.2
157.0
M16
19.3
17.8
82.3
114.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表