D-Lok High Backing Height Insert Expansion - DLH & DLH-E Non-Expansion & Expansion Normal Duty Bearings Inserts
Baldor Reliance
Dodge
Bearings
D-LOK
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/inserts/ins_dlh_e.prj},{NB=126486},{SERIES=207},{SS=1-7/16},{BORE1=1.437500},{PN=126486},{PNHELP=126486},{DESCRIPTION=INS-DLH-107-E},{WEIGHT=2.6},{A=1.75},{B=3.272},{C=0.75},{D=2.835},{E=1.00},{J=0.20},{L=2.69},{N=1/4-28},{N1=0.250000},{W=0.67},{Y=1.08},{Z=1.84},{CAPS=3065},{CAPD=5759},{DE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNHELP
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
W
[Inch]
Y
[Inch]
Z
[Inch]
126485
206
1-3/16
126485
126485
INS-DLH-103-E
1.9
1.56
2.875
0.69
2.441
0.94
0.16
2.22
#10-32
0.58
0.98
1.57
126486
207
1-7/16
126486
126486
INS-DLH-107-E
2.6
1.75
3.272
0.75
2.835
1.00
0.20
2.69
1/4-28
0.67
1.08
1.84
126487
210
1-15/16
126487
126487
INS-DLH-115-E
4.5
2.01
4.000
0.87
3.543
1.36
0.25
3.24
1/4-28
0.75
1.26
2.43
126488
211
2-3/16
126488
126488
INS-DLH-203-E
5.3
2.25
4.475
0.94
3.937
1.38
0.25
3.69
5/16-24
0.88
1.37
2.71
126489
212
2-7/16
126489
126489
INS-DLH-207-E
7.4
2.38
5.035
1.02
4.331
1.55
0.25
4.11
5/16-24
0.90
1.48
2.97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok Flange Cartridge Inch Bore - DL Normal Duty Piloted Flange Bearings
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表