D-Lok Low Backing Height Two-Bolt Pillow Block Inch Bore - DLB Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dlb_hi_asmtab.prj},{NB=128730},{SERIES=207},{SS=1-7/16},{SS1=1.43750},{PN=128730},{DESCRIPTION=P2B-DLB-107},{WEIGHT=4.8},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=6.50},{B1=6.500000},{C=1.75},{C1=1.750000},{DMIN=4.68},{DMIN1=4.680000},{DMAX=5.44},{DMAX1=5.440000},{F=1/2},{F1=0.500000},{G=0.94},{G1=0.940000},{H=0.65},{H1=0.650000},{J=3.69},{J1=3.690000},{L=2.69},{L1=2.690000},{M=1.81},{M1=1.810000},{R=0.67},{R1=0.670000},{S=1.08},{S1=1.080000},{U=2.91},{U1=2.910000},{V=5.82},{V1=5.820000},{W=0.56},{W1=0.560000},{X=0.12},{X1=0.120000},{CAPS=3065},{CAPD=5759},{DC=1},{PPATH=p2b_dlb_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
128721
204
3/4
128721
P2B-DLB-012
2.1
1.28
5.25
1.34
3.38
4.19
3/8
0.85
0.47
2.49
1.71
1.25
0.50
0.78
2.25
4.50
0.50
0.12
128722
205
7/8
128722
P2B-DLB-014
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.99
1.31
0.56
0.88
2.50
5.00
0.50
0.12
128723
205
15/16
128723
P2B-DLB-015
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.99
1.31
0.56
0.88
2.50
5.00
0.50
0.12
128724
205
1
128724
P2B-DLB-100
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.45
2.64
1.99
1.31
0.56
0.88
2.50
5.00
0.50
0.12
128725
206
1-1/8
128725
P2B-DLB-102
3.8
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
2.22
1.56
0.58
0.98
2.88
5.76
0.56
0.12
128726
206
1-3/16
128726
P2B-DLB-103
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
2.22
1.56
0.58
0.98
2.88
5.76
0.56
0.12
128727
206
1-1/4
128727
P2B-DLB-104S
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.62
3.19
2.22
1.56
0.58
0.98
2.88
5.76
0.56
0.12
128728
207
1-1/4
128728
P2B-DLB-104
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.69
1.81
0.67
1.08
2.91
5.82
0.56
0.12
128729
207
1-3/8
128729
P2B-DLB-106
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.69
1.81
0.67
1.08
2.91
5.82
0.56
0.12
128730
207
1-7/16
128730
P2B-DLB-107
4.8
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.65
3.69
2.69
1.81
0.67
1.08
2.91
5.82
0.56
0.12
128710
208
1-1/2
128710
P2B-DLB-108
6.0
2.01
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.74
1.94
0.75
1.26
3.26
6.52
0.69
0.12
128731
209
1-5/8
128731
P2B-DLB-110L
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.99
2.06
0.75
1.26
3.38
6.76
0.69
0.12
128732
209
1-11/16
128732
P2B-DLB-111
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.99
2.06
0.75
1.26
3.38
6.76
0.69
0.12
128733
209
1-3/4
128733
P2B-DLB-112
6.7
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.69
4.21
2.99
2.06
0.75
1.26
3.38
6.76
0.69
0.12
128734
210
1-15/16
128734
P2B-DLB-115
8.5
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
3.24
2.19
0.75
1.26
3.69
7.38
0.81
0.12
128735
210
2
128735
P2B-DLB-200
8.4
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.68
4.47
3.24
2.19
0.75
1.26
3.69
7.38
0.81
0.12
128736
211
2
128736
P2B-DLB-200L
12.2
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
3.69
2.44
0.88
1.37
3.94
7.88
0.81
0.12
128738
211
2-3/16
128738
P2B-DLB-203
10.3
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.81
4.90
3.69
2.44
0.88
1.37
3.94
7.88
0.81
0.12
128739
212
2-1/4
128739
P2B-DLB-204L
17.5
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
4.11
2.69
0.90
1.48
4.25
8.50
0.88
0.12
128741
212
2-7/16
128741
P2B-DLB-207
14.8
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.81
5.34
4.11
2.69
0.90
1.48
4.25
8.50
0.88
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表