D-Lok Wide Slot Take Up Inch Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Wide Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
Take Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/take_up_bearings/wstu_dlez_wide_asmtab_i.prj},{NB=127619},{SERIES=206},{SS=1-3/16},{PN=127619},{DESCRIPTION=WSTU-DLEZ-103-PCR},{W=1.09},{FS=WS308},{A=1.56},{B=4.49},{C=0.53},{D=2.29},{E=2.86},{F=3/4},{F1=0.750},{G=0.56},{H=0.65},{J=2.41},{K=0.81},{L=2.22},{M=3.525/3.495},{M1=3.525},{N=4.20},{R=0.58},{S=0.98},{T=1.62},{CAPS=2250},{CAPD=4368},{BOD=2.4409},{PPATH=wstu_dlez_wide_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Trame No. Ref.
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Thread Shaft
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
127617
204
3/4
127617
WSTU-DLEZ-012-PCR
0.66
WS300
1.28
3.81
0.53
2.10
2.50
5/8
0.56
0.65
2.10
0.71
1.71
3.015/2.985
3.63
0.50
0.78
1.38
127618
205
1
127618
WSTU-DLEZ-100-PCR
0.72
WS300
1.44
3.97
0.53
2.20
2.56
5/8
0.56
0.65
2.12
0.71
1.99
3.030/3.000
3.63
0.56
0.88
1.38
127619
206
1-3/16
127619
WSTU-DLEZ-103-PCR
1.09
WS308
1.56
4.49
0.53
2.29
2.86
3/4
0.56
0.65
2.41
0.81
2.22
3.525/3.495
4.20
0.58
0.98
1.62
127620
206
1-1/4
127620
WSTU-DLEZ-104S-PCR
1.07
WS308
1.56
4.49
0.53
2.29
2.86
3/4
0.56
0.65
2.41
0.81
2.22
3.525/3.495
4.20
0.58
0.98
1.62
127621
207
1-1/4
127621
WSTU-DLEZ-104-PCR
1.58
WS308
1.75
4.99
0.53
2.25
3.10
3/4
0.56
0.65
2.41
0.81
2.69
3.540/3.510
4.20
0.67
1.08
1.62
127622
207
1-7/16
127622
WSTU-DLEZ-107-PCR
1.42
WS308
1.75
4.99
0.53
2.25
3.10
3/4
0.56
0.65
2.41
0.81
2.69
3.540/3.510
4.20
0.67
1.08
1.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表