Cylindrical Housing D-Lok Metric Bore - DL Normal Duty Cylindrical Units
Baldor Reliance
Dodge
Bearings
D-LOK
Units
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/units/dl_cyl_asmtab_m.prj},{NB=056468},{SERIES=206},{SS=30},{PN=056468},{DESCRIPTION=CYL-DL-30M},{W=6.5},{A=39.6},{B=23.9},{C=36.1},{D=88.90/88.85},{L=56.4},{CAPS=2250},{CAPD=4368},{BN=9},{BD=3/8},{PDI=1.8230},{IC=5-11},{SC=10-32},{TC=90},{MH=C.I.},{IR=4118},{OR=52100},{MR=NYLON 6-6},{MB=52100},{SM=±2},{BOD=62.000000},{PPATH=dl_cyl_unit_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
[mm]
056468
206
30
056468
CYL-DL-30M
6.5
39.6
23.9
36.1
88.90/88.85
56.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表