Eccentric Collar Light Duty Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Light Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SLX Light Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/slx_light_duty/pillow_blocks/p2b_slx_hi_asmtab.prj},{NB=128133},{SERIES=205},{SS=1},{SS1=1.000000},{PN=128133},{DESCRIPTION=P2B-SLX-100},{BOD=2.04720},{W=0.73},{A=1.22},{A1=1.2200000},{B=4.50},{B1=4.5000000},{C=1.13},{C1=1.1300000},{D=3.38},{D1=3.380000},{F=3/8},{F1=0.375000},{G=0.56},{G1=0.560000},{H=0.21},{H1=0.210000},{J=2.22},{J1=2.2200000},{L=1.50},{L1=1.5000000},{M=1.13},{M1=1.1300000},{R=0.30},{R1=0.300000},{S=0.92},{S1=0.9200000},{PPATH=p2b_slx_hi_templ.prj},{CAPS=1565},{CAPD=3146}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
052932
203
5/8
052932
P2B-SLX-010
0.50
1.13
3.63
1.00
2.69
1/4
0.50
0.13
1.75
1.13
0.88
0.26
0.87
128130
204
3/4
128130
P2B-SLX-012
0.61
1.22
4.13
1.00
3.00
3/8
0.50
0.15
2.06
1.31
1.00
0.30
0.92
128131
205
7/8
128131
P2B-SLX-014
0.79
1.22
4.50
1.13
3.38
3/8
0.56
0.21
2.22
1.50
1.13
0.30
0.92
128132
205
15/16
128132
P2B-SLX-015
0.76
1.22
4.50
1.13
3.38
3/8
0.56
0.21
2.22
1.50
1.13
0.30
0.92
128133
205
1
128133
P2B-SLX-100
0.73
1.22
4.50
1.13
3.38
3/8
0.56
0.21
2.22
1.50
1.13
0.30
0.92
128134
206
1-1/8
128134
P2B-SLX-102
1.14
1.41
4.88
1.25
3.75
3/8
0.56
0.24
2.62
1.75
1.31
0.35
1.05
128135
206
1-3/16
128135
P2B-SLX-103
1.12
1.41
4.88
1.25
3.75
3/8
0.56
0.24
2.62
1.75
1.31
0.35
1.05
128136
206
1-1/4
128136
P2B-SLX-104S
1.10
1.41
4.88
1.25
3.75
3/8
0.56
0.24
2.62
1.75
1.31
0.35
1.05
128183
207
1-1/4
128183
P2B-SLX-104
1.54
1.53
5.75
1.25
4.25
1/2
0.75
0.24
3.12
2.13
1.56
0.37
1.16
128184
207
1-3/8
128184
P2B-SLX-106
1.50
1.53
5.75
1.25
4.25
1/2
0.75
0.24
3.12
2.13
1.56
0.37
1.16
128185
207
1-7/16
128185
P2B-SLX-107
1.48
1.53
5.75
1.25
4.25
1/2
0.75
0.24
3.12
2.13
1.56
0.37
1.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表