Eccentric Collar Intermediate Duty Insert Inch Bore - Eccentric Collar Bearing Inserts -(Intermediate Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/inserts/ins_sxv_i.prj},{NB=131442},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=131442},{DESCRIPTION=INS-SXV-104S},{WEIGHT=0.7},{A=1.41},{A1=1.410000},{C=0.69},{C1=0.6900},{D=2.4409},{D1=2.4409},{J=0.16},{J1=0.160},{L=1.75},{L1=1.750000},{N=5/16 - 24},{NDM=0.3125},{KDM=0.2670},{W=0.35},{W1=0.350000},{Y=1.05},{Y1=1.050000},{Z=1.57},{Z1=1.570000},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
Y
[Inch]
Z
[Inch]
130300
203
1/2
130300
INS-SXV-008
0.3
1.13
0.51
1.5748
0.15
1.13
10 - 32
0.26
0.87
0.96
130301
203
5/8
130301
INS-SXV-010
0.3
1.13
0.51
1.5748
0.15
1.13
10 - 32
0.26
0.87
0.96
131435
204
3/4
131435
INS-SXV-012
0.3
1.22
0.58
1.8504
0.15
1.31
1/4 - 28
0.30
0.92
1.12
131436
205
7/8
131436
INS-SXV-014
0.5
1.22
0.59
2.0472
0.16
1.50
1/4 - 28
0.30
0.92
1.32
131437
205
15/16
131437
INS-SXV-015
0.4
1.22
0.59
2.0472
0.16
1.50
1/4 - 28
0.30
0.92
1.32
131438
205
1
131438
INS-SXV-100
0.4
1.22
0.59
2.0472
0.16
1.50
1/4 - 28
0.30
0.92
1.32
131439
206
1-1/16
131439
INS-SXV-101
0.7
1.41
0.69
2.4409
0.16
1.75
5/16 - 24
0.35
1.05
1.57
131440
206
1-1/8
131440
INS-SXV-102
0.7
1.41
0.69
2.4409
0.16
1.75
5/16 - 24
0.35
1.05
1.57
131441
206
1-3/16
131441
INS-SXV-103
0.7
1.41
0.69
2.4409
0.16
1.75
5/16 - 24
0.35
1.05
1.57
131442
206
1-1/4
131442
INS-SXV-104S
0.7
1.41
0.69
2.4409
0.16
1.75
5/16 - 24
0.35
1.05
1.57
131443
207
1-1/4
131443
INS-SXV-104
1.2
1.53
0.75
2.8346
0.20
2.13
5/16 - 24
0.37
1.16
1.84
131444
207
1-5/16
131444
INS-SXV-105
1.2
1.53
0.75
2.8346
0.20
2.13
5/16 - 24
0.37
1.16
1.84
131445
207
1-3/8
131445
INS-SXV-106
1.1
1.53
0.75
2.8346
0.20
2.13
5/16 - 24
0.37
1.16
1.84
131446
207
1-7/16
131446
INS-SXV-107
1.1
1.53
0.75
2.8346
0.20
2.13
5/16 - 24
0.37
1.16
1.84
131447
208
1-1/2
131447
INS-SXV-108
1.8
1.72
0.87
3.1496
0.22
2.38
5/16 - 24
0.43
1.28
2.05
130302
209
1-11/16
130302
INS-SXV-111
1.9
1.69
0.87
3.3465
0.25
2.50
5/16 - 24
0.43
1.26
2.22
130303
209
1-3/4
130303
INS-SXV-112
1.8
1.69
0.87
3.3465
0.25
2.50
5/16 - 24
0.43
1.26
2.22
130305
210
1-15/16
130305
INS-SXV-115
2.0
1.72
0.87
3.5433
0.25
2.75
3/8 - 24
0.43
1.29
2.43
130306
210
2
130306
INS-SXV-200
1.9
1.72
0.87
3.5433
0.25
2.75
3/8 - 24
0.43
1.29
2.43
130307
211
2
130307
INS-SXV-200L
2.7
1.90
0.94
3.9370
0.25
3.00
3/8 - 24
0.47
1.43
2.71
130308
211
2-3/16
130308
INS-SXV-203
2.5
1.90
0.94
3.9370
0.25
3.00
3/8 - 24
0.47
1.43
2.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表