Eccentric Collar Low Backing Height Intermediate Duty Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillow Block Bearings -(Intermediate Duty) -Low Backing Height
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/pillow_blocks/p2b_sxvb_hm_asmtab.prj},{NB=056830},{SERIES=206},{SS=30},{SS1=30.000000},{PN=056830},{DESCRIPTION=P2B-SXVB-30M},{BOD=62.00000},{WEIGHT=1.2},{A=35.8},{A1=35.8000000},{B=158.8},{B1=158.8000000},{C=44.5},{C1=44.5000000},{DMIN=108.0},{DMIN1=108.0000000},{DMAX=127.0},{DMAX1=127.0000000},{F=M12},{F1=12.0000000},{G=23.9},{G1=23.9000000},{H=15.8},{H1=15.8000000},{J=81.0},{J1=81.0000000},{L=44.5},{L1=44.5000000},{M=39.6},{M1=39.6000000},{R=8.9},{R1=8.9000000},{S=26.7},{S1=26.7000000},{U=73.2},{V=146.3},{W=14.2},{X=3.0},{CAPS=2250},{CAPD=4368},{PPATH=p2b_sxvb_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
056830
206
30
056830
P2B-SXVB-30M
1.2
35.8
158.8
44.5
108.0
127.0
M12
23.9
15.8
81.0
44.5
39.6
8.9
26.7
73.2
146.3
14.2
3.0
068864
207
35
068864
P2B-SXVB-35M
1.9
38.9
165.1
44.5
118.9
138.2
M12
23.9
16.5
93.7
54.1
46.0
9.4
29.5
73.9
147.8
14.2
3.0
125716
208
40
125716
P2B-SXVB-40M
2.2
43.6
184.2
49.0
131.6
149.4
M12
23.1
19.1
101.6
60.5
49.3
11.0
32.6
82.8
165.6
17.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表