您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Medium Duty Narrow Slot Take Up Metric Bore - GTM Normal Duty Narrow Slot Take-Up Bearings
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Take-up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/takeup_bearings/nstu_gtm_asmtab_m.prj},{NB=136298},{SERIES=208},{SS=35},{SS1=35.000},{PN=136298},{DESCRIPTION=NSTU-GTM-35M},{PNSL=136214},{DESCRIPTIONSL=NSTU-GT-08},{PNA=136563},{DESCRIPTIONA=AN-GTM-08-35M-D},{W=2.1},{BOD=80.0000},{TUFS=NS400},{A=46.7},{A1=46.700},{B=136.7},{B1=136.700},{C=7.95},{C1=7.950},{D=76.2},{D1=76.200},{E=82.6},{E1=82.600},{F=22.2},{F1=22.200},{G=16.8},{G1=16.800},{H=29.5},{H1=29.500},{J=41.4},{J1=41.400},{L=66.5},{L1=66.500},{M=101.98/101.22},{M1=101.980},{N=120.7},{N1=120.700},{P=9.7},{P1=9.700},{R=15.5},{R1=15.500},{S=31.2},{S1=31.200},{Z=31.2},{Z1=31.200},{CAPS=4005},{CAPD=7332},{PPATH=nstu_gtm_temp_m.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PNSL
Part No. of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONSL
Description of Unit without Adapter Sleeve & Lock Nut
ⁿ/ₐ
PNA
Part No. of Adapter Sleeve & Lock Nut
ⁿ/ₐ
DESCRIPTIONA
Description of Adapter Sleeve & Lock Nut
ⁿ/ₐ
W
Weight
[kg]
TUFS
Take-up Frame Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
P
[mm]
R
[mm]
S
[mm]
Z
[mm]
CAPS
Capacity Static
[lbs]
CAPD
Capacity Dynamic
[lbs]
136296
206
25
136296
NSTU-GTM-25M
136212
NSTU-GTU-06
136561
AN-GTM-06-25M-D
1.2
NS308
40.9
109.5
6.35
63.5
68.3
19.1
12.7
23.9
35.1
52.8
89.15/88.39
104.9
8.1
13.2
27.7
28.7
2250
4368
136297
207
30
136297
NSTU-GTM-30M
136213
NSTU-GT-07
136562
AN-GTM-07-30M-D
1.2
NS308
41.1
114.3
6.35
63.5
68.3
19.1
12.7
23.9
35.1
60.5
89.15/88.39
104.9
8.1
13.7
27.4
29.0
3065
5759
136298
208
35
136298
NSTU-GTM-35M
136214
NSTU-GT-08
136563
AN-GTM-08-35M-D
2.1
NS400
46.7
136.7
7.95
76.2
82.6
22.2
16.8
29.5
41.4
66.5
101.98/101.22
120.7
9.7
15.5
31.2
31.2
4005
7332
136299
209
40
136299
NSTU-GTM-40M
136215
NSTU-GT-09
136564
AN-GTM-09-40M-D
2.1
NS400
47.0
138.2
7.95
76.2
82.6
22.2
18.3
31.0
41.4
72.6
101.98/101.22
120.7
9.7
15.7
31.2
32.0
4450
7891
136300
210
45
136300
NSTU-GTM-45M
136216
NSTU-GT-10
136565
AN-GTM-10-45M-D
2.2
NS400
47.2
139.7
7.95
76.2
82.6
22.2
15.0
27.7
41.4
79.5
101.98/101.22
120.7
9.7
16.0
31.2
32.0
4450
7891
136301
211
50
136301
NSTU-GTM-50M
136217
NSTU-GT-11
136566
AN-GTM-11-50M-D
3.0
NS407
49.0
155.7
7.95
88.9
92.2
25.4
17.5
32.5
44.5
87.1
112.98/112.22
136.7
11.2
17.0
32.0
33.5
5630
9975
136302
212
55
136302
NSTU-GTM-55M
136218
NSTU-GT-12
136567
AN-GTM-12-55M-D
4.9
NS415
53.8
169.9
7.95
95.3
98.6
25.4
17.5
32.5
41.4
93.7
125.65/124.89
146.1
11.2
18.5
35.3
37.1
6955
11791
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表