ISNX HYD - Imperial ISNX Hydraulic Pillow Block Bearings
Baldor Reliance
Dodge
Bearings
Imperial Spherical Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/imperial/isnx_p4b_hyd_asmtab.prj},{NB=072924},{SS=220MM},{SS1=9.000},{SERIES=3148},{PN=072924},{DESCRIPTION=P4B148-ISNX-220MR HYD},{A=12.46},{A1=11.79},{A2=7.43},{B=27.56},{C=10.24},{DMIN=23.34},{DMAX=23.90},{E=5.90},{F=30MM},{G=1.65},{H=3.74},{J=19.14},{K=1.38},{L=12.24},{L2=12.94},{M=9.45},{P=20.88},{S=6.10},{S1=5.77},{X=0.78},{Z=0.00},{PPATH=imperiale/isnx_hyd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SS
Shaft Size
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
A1
[Inch]
A2
[Inch]
B
[Inch]
C
[Inch]
DMIN
D MIN.
[Inch]
DMAX
D MAX.
[Inch]
E
[Inch]
F
F Bolts
ⁿ/ₐ
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
L2
[Inch]
M
[Inch]
P
[Inch]
S
[Inch]
S1
[Inch]
X
X Exp.
[Inch]
Z
[Inch]
072919
150MM
3134
072919
P4B134-ISNX-150MR HYD
10.02
9.47
6.11
20.08
7.09
16.69
17.17
3.94
24MM
1.34
2.76
14.19
1.10
9.94
10.58
6.69
16.38
4.88
4.60
0.78
0.00
072920
160MM
3136
072920
P4B136-ISNX-160MR HYD
10.49
9.94
6.34
20.87
7.48
17.48
17.96
4.33
24MM
1.34
2.95
14.96
1.10
10.45
11.14
7.08
17.24
5.18
4.90
0.78
0.00
072921
170MM
3138
072921
P4B138-ISNX-170MR HYD
10.57
10.02
6.62
22.05
8.27
18.66
19.14
4.72
24MM
1.34
3.15
15.73
1.10
10.96
11.65
7.48
18.04
5.27
5.00
0.78
0.00
072922
180MM
3140
072922
P4B140-ISNX-180MR HYD
11.20
10.65
6.70
24.02
9.06
19.80
20.36
5.12
30MM
1.65
3.35
16.77
1.38
11.22
11.91
8.27
18.52
5.43
5.15
0.78
0.00
072923
200MM
3144
072923
P4B144-ISNX-200MR HYD
11.61
10.94
6.92
25.20
9.44
20.98
21.54
5.52
30MM
1.65
3.54
17.75
1.38
12.23
12.93
8.66
19.70
5.66
5.32
0.78
0.00
072924
220MM
3148
072924
P4B148-ISNX-220MR HYD
12.46
11.79
7.43
27.56
10.24
23.34
23.90
5.90
30MM
1.65
3.74
19.14
1.38
12.24
12.94
9.45
20.88
6.10
5.77
0.78
0.00
072912
240MM
3152
072912
P4B152-ISNX-240MR HYD
13.17
12.51
7.76
30.32
11.02
25.28
25.91
6.30
36MM
1.97
3.94
21.53
1.65
13.26
13.95
10.23
24.32
6.59
6.26
0.78
0.00
072913
260MM
3156
072913
P4B156-ISNX-260MR HYD
13.28
12.61
7.94
31.10
11.02
26.06
26.69
6.30
36MM
1.97
4.13
22.95
1.65
14.28
14.98
11.02
24.38
6.75
6.41
0.78
0.11
072914
280MM
3160
072914
P4B160-ISNX-280MR HYD
13.80
13.13
8.21
32.68
12.21
27.64
28.27
7.48
36MM
1.97
4.33
24.31
1.65
15.30
15.98
11.81
26.88
7.03
6.70
0.78
0.12
072915
300MM
3164
072915
P4B164-ISNX-300MR HYD
14.46
13.79
8.39
34.65
12.99
29.21
29.84
7.87
36MM
1.97
4.53
26.10
1.65
16.33
17.01
12.60
28.38
7.22
6.89
0.78
0.00
072916
320MM
3168
072916
P4B168-ISNX-320MR HYD
15.23
14.39
8.75
37.40
14.17
31.58
32.21
8.66
36MM
1.97
4.72
27.44
1.65
17.31
18.00
13.38
29.76
7.58
7.16
0.78
0.00
072917
340MM
3172
072917
P4B172-ISNX-340MR HYD
15.16
14.49
8.87
39.37
14.17
32.76
33.39
8.66
36MM
1.97
4.72
28.53
1.65
18.35
19.04
13.78
31.88
7.71
7.38
0.78
0.09
072918
360MM
3176
072918
P4B176-ISNX-360MR HYD
15.83
14.91
9.20
40.94
14.17
33.94
34.57
8.66
36MM
1.97
4.72
29.17
1.65
18.48
19.16
14.17
32.38
8.04
7.58
0.78
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表