SDX3000 - Plummer Blocks for bearings 23000K
Baldor Reliance
Dodge
Bearings
Plummer Blocks
SDX
Powered by
CAD模型選擇
{baldor/dodge/bearings/plummer_block/sdx/sdx3000_asmtab.prj},{NB=F4B3052-SDX-240MFTS},{SERIES=3052},{SS=TS},{DD=240},{A=310},{B=700},{C=260},{H=95},{D=600},{E=150},{J=475},{M=240},{K=155},{S=30},{S1=35},{S2=42},{Q=97.0},{T=12},{PPATH=parts/sdx3000_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD
d Shaft Size
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
D
[mm]
E
[mm]
J
[mm]
M
[mm]
K
[mm]
S
S Bolt Size
[mm]
S1
[mm]
S2
[mm]
Q
[mm]
T
[mm]
A1
A (with seals)
[mm]
L1
L-1
[mm]
F4B3040-SDX-180MFTS
3040
F4B3040-SDX-180MFTS
SDX3040-TS
180
260
560
210
80
480
120
375
190
130
24
28
34
73.0
10
284.0
215
F4B3044-SDX-200MFTS
3044
F4B3044-SDX-200MFTS
SDX3044-TS
200
280
610
230
85
510
130
410
210
140
30
35
42
85.0
10
304.0
235
F4B3048-SDX-220MFTS
3048
F4B3048-SDX-220MFTS
SDX3048-TS
220
290
640
240
90
540
140
435
220
145
30
35
42
86.0
12
314.0
255
F4B3052-SDX-240MFTS
3052
F4B3052-SDX-240MFTS
SDX3052-TS
240
310
700
260
95
600
150
475
240
155
30
35
42
97.0
12
334.0
275
F4B3056-SDX-260MFTS
3056
F4B3056-SDX-260MFTS
SDX3056-TS
260
320
770
280
100
650
160
515
260
160
36
42
50
102.0
13
344.0
295
F4B3060-SDX-280MFTS
3060
F4B3060-SDX-280MFTS
SDX3060-TS
280
320
790
280
105
670
160
550
280
160
36
42
50
112.0
16
344.0
315
F4B3064-SDX-300MFTS
3064
F4B3064-SDX-300MFTS
SDX3064-TS
300
350
830
310
110
710
190
590
300
175
36
42
50
116.0
22
374.0
335
F4B3068-SDX-320MFTS
3068
F4B3068-SDX-320MFTS
SDX3068-TS
320
370
880
330
115
750
200
630
320
185
36
42
50
123.5
23
394.0
355
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表