E-Z KLEEN Mounted Bearings PSEZ Polymer Sleeve Polymer Housed 4-Bolt Flange Metric Bore - Polymer Bearings
Baldor Reliance
Dodge
Bearings
Polymer Sleeve Bearing
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/polymer/4_bolt_flanges/f4b_psez_bolt_body_asmtab.prj},{NB=034761},{SERIES=206},{SS=30},{PN=034761},{DESCRIPTION=F4B-PSEZ-30M-P},{WEIGHT=0.40},{A=30.2},{B=108.0},{C=34.9},{D=82.5},{F=M10},{H=15.2},{J=2.6},{L=42.9},{F1=10},{BOD=62.0000},{PPATH=f4b_psez_bolt_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
F
Bolt Diameter
[mm]
H
[mm]
J
[mm]
L
[mm]
034759
204
20
034759
F4B-PSEZ-20M-P
0.22
25.4
85.9
31.1
63.5
M10
13.2
1.9
33.3
034760
205
25
034760
F4B-PSEZ-25M-P
0.25
27.0
95.3
32.3
70.0
M10
13.6
2.6
36.5
034761
206
30
034761
F4B-PSEZ-30M-P
0.40
30.2
108.0
34.9
82.5
M10
15.2
2.6
42.9
034762
207
35
034762
F4B-PSEZ-35M-P
0.44
33.3
118.1
37.0
92.0
M12
15.6
3.7
50.8
034763
208
40
034763
F4B-PSEZ-40M-P
0.56
38.1
130.0
42.2
101.5
M12
16.9
4.6
50.8
034764
209
45
034764
F4B-PSEZ-45M-P
0.56
39.7
136.7
43.0
105.0
M14
18.2
5.4
58.7
034765
210
50
034765
F4B-PSEZ-50M-P
0.61
41.3
142.7
47.3
111.0
M16
19.3
6.4
65.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表