Set Screw LF Three-Bolt Flange Metric Bore -- Stainless Housing, Stainless Steel Insert - SC 3 Bolt Flange Bearings -(Normal Duty) -Re-Lube and No-Lube
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
3 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/3bolt_flanges/lf_scez_shss_hm_asmtab.prj},{NB=136874},{SERIES=205},{SS=25},{SS1=25.000000},{PN=136874},{DESCRIPTION=LF-SCEZ-25M-SHSS},{W=0.36},{BOD=52.0000},{BW=0.5906},{GH=8.763000},{A=34.0},{A1=34.000000},{B=95.3},{B1=95.300000},{C=34.6},{C1=34.600000},{D=76.2},{D1=76.200000},{G=8.6},{G1=8.600000},{H=12.7},{H1=12.700000},{J=10.0},{J1=10.000000},{L=33.5},{L1=33.500000},{M=47.8},{M1=47.800000},{N=42.4},{N1=42.400000},{CAPS=1565},{CAPD=3146},{PPATH=lf_scez_shss_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
N
[mm]
136873
204
20
136873
LF-SCEZ-20M-SHSS
0.29
31.2
90.4
31.7
71.4
8.6
14.7
9.5
28.2
45.2
39.4
136874
205
25
136874
LF-SCEZ-25M-SHSS
0.36
34.0
95.3
34.6
76.2
8.6
12.7
10.0
33.5
47.8
42.4
136875
206
30
136875
LF-SCEZ-30M-SHSS
0.54
38.6
112.8
40.5
90.4
10.4
15.5
13.0
39.9
56.4
50.3
136876
207
35
136876
LF-SCEZ-35M-SHSS
0.79
43.4
122.2
44.3
100.1
10.4
17.1
13.9
46.7
61.2
53.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表