Set Screw Extreme Duty Flange Cartridge Metric Bore - SC Piloted Flange Bearings -(Medium Duty)
Baldor Reliance
Dodge
Bearings
SC Setscrew
Flanges
Piloted Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/flanges/piloted_flanges/fc_sced_hm_asmtab.prj},{NB=076260},{SERIES=209},{SS=45},{SS1=45.000000},{PN=076260},{DESCRIPTION=FC-SCED-45M},{W=2.4},{BOD=85.00000},{A=49.3},{A1=49.3000000},{B=146.1},{B1=146.1000000},{C=49.6},{C1=49.6000000},{D=120.7},{D1=120.7000000},{E=11.2},{E1=11.2000000},{F=M12},{F1=12.0000000},{G=38.4},{G1=38.4000000},{H=23.1},{H1=23.1000000},{K=101.60/101.55},{K1=101.6000000},{L=56.4},{L1=56.4000000},{CAPS=4450},{CAPD=7891},{PPATH=fc_sced_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
076257
206
30
076257
FC-SCED-30M
1.3
38.6
111.3
38.9
92.2
6.4
M10
32.5
20.6
76.20/76.15
39.9
076258
207
35
076258
FC-SCED-35M
1.8
43.4
127.0
45.1
104.9
9.7
M10
35.6
21.3
85.73/85.67
46.7
076259
208
40
076259
FC-SCED-40M
2.0
49.3
133.4
50.3
111.3
11.2
M12
39.1
22.6
92.08/92.02
52.1
076260
209
45
076260
FC-SCED-45M
2.4
49.3
146.1
49.6
120.7
11.2
M12
38.4
23.1
101.60/101.55
56.4
076261
210
50
076261
FC-SCED-50M
2.9
49.3
155.7
50.3
130.3
11.9
M12
38.4
23.4
107.95/107.90
61.7
076262
211
55
076262
FC-SCED-55M
3.3
56.4
162.1
59.7
136.7
16.0
M12
43.7
25.4
114.30/114.25
68.8
076263
212
60
076263
FC-SCED-60M
4.3
58.7
181.1
64.5
152.4
22.4
M12
42.4
25.4
127.00/126.95
75.4
076264
214
70
076264
FC-SCED-70M
5.5
64.5
193.8
71.1
165.1
28.7
M12
42.4
26.9
139.70/139.65
84.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表