Set Screw Insert Metric Bore - Stainless Steel - SC Medium Duty Bearing Inserts
Baldor Reliance
Dodge
Bearings
SC Setscrew
Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/setscrew/inserts/ins_sc_ss_m.prj},{NB=127863},{SERIES=206},{SS=30},{SS1=30},{PN=127863},{DESCRIPTION=INS-SC-30M-SS},{WEIGHT=0.27},{A=38.6},{A1=38.600000},{A2=38.600000},{C=17.6},{C1=17.6000},{D=62},{D1=62.0000},{J=4.6},{J1=4.600},{L=39.9},{L1=39.900000},{N=M8 x 1.25},{NDM=8.0000},{W=14.7},{W1=14.700000},{Y=23.9},{Y1=23.900000},{CAPS=2250},{CAPD=4368}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
N
Screw
ⁿ/ₐ
W
[mm]
Y
[mm]
127861
204
20
127861
INS-SC-20M-SS
0.16
31.2
14.7
47
3.8
28.3
M6 x 1
12.7
18.5
127862
205
25
127862
INS-SC-25M-SS
0.18
34.0
15.0
52
3.8
33.5
M6 x 1
14.2
19.8
127863
206
30
127863
INS-SC-30M-SS
0.27
38.6
17.6
62
4.6
39.9
M8 x 1.25
14.7
23.9
127864
207
35
127864
INS-SC-35M-SS
0.44
43.4
19.0
72
5.1
46.7
M8 x 1.25
17.0
26.4
127865
208
40
127865
INS-SC-40M-SS
0.51
49.3
22.0
80
5.6
52.1
M8 x 1.25
19.1
30.2
127866
209
45
127866
INS-SC-45M-SS
0.62
49.3
22.0
85
6.4
56.4
M8 x 1.25
19.1
30.2
127867
210
50
127867
INS-SC-50M-SS
0.67
49.3
22.0
90
6.4
61.7
M10 x 1.5
19.1
30.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表