Special Duty Hinged Cap Pillow Block - Inch Non-Expansion Housing Only - Special Duty
Baldor Reliance
Dodge
Bearings
Special Duty Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/special_duty/p2b_hc_housing_asmtab.prj},{NB= 067034},{SS=2},{SSR=115 TO 200},{SS1=2.00000},{PN=067034},{DESCRIPTION=HS2-HC-481E},{WEIGHT=23},{A=4-7/16},{A1=4.43750},{B=9-1/4},{B1=9.25000},{C=3-1/2},{C1=3.50000},{D=7-11/16},{D1=7.68750},{F=5/8},{F1=0.62500},{H=7/8},{H1=0.87500},{J=7-5/8},{J1=7.62500},{L=3-1/16},{L1=3.06250},{M=3-1/4},{M1=3.25000},{N=3-13/16},{N1=3.81250},{R=2-1/8},{R1=2.12500},{S=2-5/16},{S1=2.31250},{PPATH=p2b_hc_body_housing_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SSR
Shaft Size Range Symbol
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight (Approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
067007
106 TO 108
067007
HS2-HC-406
13
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
067016
106 TO 108
067016
HS2-HC-406E
13
4-1/8
7-1/4
3
5-7/8
1/2
3/4
6-7/8
2-7/16
2-7/8
3-1/4
1-15/16
2-3/16
067100
111 TO 112
067100
HS2-HC-444
16
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
067103
111 TO 112
067103
HS2-HC-444E
16
4-1/4
8-1/4
3-1/4
6-7/8
1/2
3/4
6-7/8
2-13/16
3-1/8
3-17/32
2
2-1/4
067031
115 TO 200
067031
HS2-HC-481
23
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
067034
115 TO 200
067034
HS2-HC-481E
23
4-7/16
9-1/4
3-1/2
7-11/16
5/8
7/8
7-5/8
3-1/16
3-1/4
3-13/16
2-1/8
2-5/16
067120
203
067120
HS2-HC-538
26
4-3/4
10-1/4
4
8-1/4
3/4
1
7-5/8
3-7/16
3-3/4
4-7/32
2-1/4
2-1/2
067123
203
067123
HS2-HC-538E
26
4-3/4
10-1/4
4
8-1/4
3/4
1
7-5/8
3-7/16
3-3/4
4-7/32
2-1/4
2-1/2
067135
207
067135
HS2-HC-569
40
5-5/16
10-1/4
4-1/4
8-1/4
3/4
1
9-5/8
3-13/16
4-1/2
4-5/8
2-9/16
2-3/4
067138
207
067138
HS2-HC-569E
40
5-5/16
10-1/4
4-1/4
8-1/4
3/4
1
9-5/8
3-13/16
4-1/2
4-5/8
2-9/16
2-3/4
067078
215
067078
HS2-HC-656
52
6-1/16
11-1/8
4-3/4
9-1/8
3/4
1-1/4
10-1/8
4-7/16
5
5-1/4
2-15/16
3-1/8
067075
215
067075
HS2-HC-656E
52
6-1/16
11-1/8
4-3/4
9-1/8
3/4
1-1/4
10-1/8
4-7/16
5
5-1/4
2-15/16
3-1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表