Take-Up Frames - LD Protected Screw - Take - Up Frames
Baldor Reliance
Dodge
Bearings
Take-Up Frames
Powered by
CAD模型選擇
{baldor/dodge/bearings/take_up_frames/ld_tuf_body.prj},{NB=039011},{FS=LD-30x12},{PN=039011},{WEIGHT=18},{B=28-1/4},{B1=28.25000},{C=3-3/4},{C1=3.75000},{D=26-3/4},{D1=26.75000},{E=2-1/2},{E1=2.50000},{F=1/2},{F1=0.50000},{H=1/4},{H1=0.25000},{J=1-3/4},{J1=1.75000},{K=9/16},{K1=0.56250},{L=7-3/8},{L1=7.37500},{N=2-11/16},{N1=2.68750},{O=2-1/8},{O1=2.12500},{P=8-1/2},{P1=8.50000},{Q=2-1/4},{Q1=2.25000},{R=8},{R1=8.00000},{AT=15-13/32},{S=3/4},{S1=0.75000},{W=3-3/4},{W1=3.75000},{X=15/16},{X1=0.93750},{YMIN=5-3/4},{YMAX=7},{Z=5/8 x 2-1/2},{ANG=2 x 2 x 5/16},{KO=0.31500},{HEX=1.12500},{HEXWIDTH=0.42000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
FS
Frame Size x Travel
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
WEIGHT
Weight
[lbs]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
O
[Inch]
P
[Inch]
Q
[Inch]
R
[Inch]
AT
Actual Travel
[Inch]
S
Screw Diameter
[Inch]
W
[Inch]
X
[Inch]
YMIN
Y Bolt Centers Min
[Inch]
YMAX
Y Bolt Centers Max
[Inch]
Z
Bolt Diameter
[Inch]
ANG
Angle
ⁿ/ₐ
KO
[Inch]
HEX
[Inch]
HEXWIDTH
[Inch]
039005
LD-10x6
039005
10
19-1/2
3-3/4
18
2-1/2
3/8
1/4
9/16
9/16
6
2-3/4
2-1/8
5-7/8
1-1/2
5-3/8
9-3/8
3/4
3-1/4
15/16
2-7/8
4-3/8
3/8 x 1-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039006
LD-10x9
039006
11
22
3-3/4
20-1/2
2-1/2
3/8
1/4
9/16
9/16
5-3/4
2-3/4
2-1/8
5-7/8
1-1/2
5-3/8
11-7/8
3/4
3-1/4
15/16
2-7/8
4-3/8
3/8 x 1-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039007
LD-20x6
039007
12
19-1/2
3-3/4
18
2-1/2
3/8
1/4
1-3/4
9/16
6
2-19/32
2-1/8
7-3/4
2-1/8
7-1/4
7-7/16
3/4
3-3/4
15/16
4-7/16
6-1/4
1/2 x 2-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039008
LD-20x9
039008
13
22
3-3/4
20-1/2
2-1/2
3/8
1/4
1-3/4
9/16
5-3/4
2-19/32
2-1/8
7-3/4
2-1/8
7-1/4
9-15/16
3/4
3-3/4
15/16
4-7/16
6-1/4
1/2 x 2-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039009
LD-20x12
039009
14
25
3-3/4
23-1/2
2-1/2
3/8
1/4
1-3/4
9/16
5-3/4
2-19/32
2-1/8
7-3/4
2-1/8
7-1/4
12-15/16
3/4
3-3/4
15/16
4-7/16
6-1/4
1/2 x 2-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039010
LD-20x18
039010
17
33-1/2
3-3/4
32
2-1/2
3/8
1/4
1-3/4
9/16
7
2-19/32
2-1/8
7-3/4
2-1/8
7-1/4
21-7/16
3/4
3-3/4
15/16
4-7/16
6-1/4
1/2 x 2-1/2
2 x 2 x 1/4
0.31500
1.00000
0.42000
039011
LD-30x12
039011
18
28-1/4
3-3/4
26-3/4
2-1/2
1/2
1/4
1-3/4
9/16
7-3/8
2-11/16
2-1/8
8-1/2
2-1/4
8
15-13/32
3/4
3-3/4
15/16
5-3/4
7
5/8 x 2-1/2
2 x 2 x 5/16
0.31500
1.12500
0.42000
039012
LD-30x18
039012
21
34-1/4
3-3/4
32-3/4
2-1/2
1/2
1/4
1-3/4
9/16
7-3/8
2-11/16
2-1/8
8-1/2
2-1/4
8
21-13/32
3/4
3-3/4
15/16
5-3/4
7
5/8 x 2-1/2
2 x 2 x 5/16
0.31500
1.12500
0.42000
039013
LD-40x12
039013
25
28-1/4
4-3/4
26-1/2
3
5/8
5/16
1-3/4
9/16
7-1/4
3-3/16
2-1/4
9-3/4
2-1/2
9-1/4
14
3/4
4-3/4
1-1/16
6-3/8
7-7/8
5/8 x 3
2-1/2 x 2-1/2 x 5/16
0.50000
1.12500
0.42000
039014
LD-40x18
039014
28
34-1/4
4-3/4
32-1/2
3
5/8
5/16
1-3/4
9/16
7-1/4
3-3/16
2-1/4
9-3/4
2-1/2
9-1/4
20
3/4
4-3/4
1-1/16
6-3/8
7-7/8
5/8 x 3
2-1/2 x 2-1/2 x 5/16
0.50000
1.12500
0.42000
039015
LD-50x12
039015
54
33-1/4
5
31-1/2
3
3/4
5/16
2
11/16
9-3/4
4-1/8
2-1/2
13-1/2
3-1/2
13
14-3/4
1
5-7/8
1-1/4
7-5/8
11-7/8
7/8 x 4
3 x 3 x 1/2
0.50000
1.50000
0.54000
039016
LD-50x18
039016
60
39-1/4
5
37-1/2
3
3/4
5/16
2
11/16
9-3/4
4-1/8
2-1/2
13-1/2
3-1/2
13
20-3/4
1
5-7/8
1-1/4
7-5/8
11-7/8
7/8 x 4
3 x 3 x 1/2
0.50000
1.50000
0.54000
039017
LD-50x24
039017
65
45-1/4
5
43-1/2
3
3/4
5/16
2
11/16
9-3/4
4-1/8
2-1/2
13-1/2
3-1/2
13
26-3/4
1
5-7/8
1-1/4
7-5/8
11-7/8
7/8 x 4
3 x 3 x 1/2
0.50000
1.50000
0.54000
039018
LD-45x12
039018
50
33-1/4
5
31-1/2
3
3/4
5/16
2
11/16
9-3/4
4-1/8
2-1/2
13-1/2
3-1/2
13
14-3/4
1
5-7/8
1-1/4
7-1/4
11-1/4
3/4 x 3-1/2
3 x 3 x 1/2
0.50000
1.50000
0.54000
039019
LD-45x18
039019
55
39-1/4
5
37-1/2
3
3/4
5/16
2
11/16
9-3/4
4-1/8
2-1/2
13-1/2
3-1/2
13
20-3/4
1
5-7/8
1-1/4
7-1/4
11-1/4
3/4 x 3-1/2
3 x 3 x 1/2
0.50000
1.50000
0.54000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表