Flange Bearing - Non-Expansion - Inch - Type K
Baldor Reliance
Dodge
Bearings
Type K Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_k/f4b_flange_ne_i_asmtab.prj},{NB=023221},{SS=2-3/16},{SS1=2.187500},{PN=023221},{PNA=F4B-K-203R},{WEIGHT=17},{BOD=4.500000},{A=3-5/16},{A1=3.312500},{B=7-3/16},{B1=7.187500},{C=2-23/32},{C1=2.718750},{D=5-21/32},{D1=5.656250},{E=5/32},{E1=0.156250},{F=5/8},{F1=0.625000},{G=7-13/16},{G1=7.812500},{H=9/16},{H1=0.562500},{J=5-21/32},{J1=5.656250},{L=3-3/4},{L1=3.750000},{EXP=3/16},{EXP1=0.187500},{PPATH=f4b_flange_ne_i_templ.prj},{CS=48200},{CD=8550},{RN=19},{RM=.41},{PDI=3.014},{EP=.004-0.12},{SC=3/8-16*3/4},{TC=290},{MH=C.I. ASTM A48 CLASS 30},{MC=4118 CASE CARB.},{MCU=4118 CASE CARB.},{MR=STEEL},{MRO=4118 CASE CARB.},{SM=4.29}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
PNA
Part Name
ⁿ/ₐ
WEIGHT
Weight (approx)
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
CS
Static Capacity
[lbs]
CD
Dynamic Capacity
[lbs]
RN
Rollers/Row No.
ⁿ/ₐ
RM
Rollers/Row Mean Diameter
ⁿ/ₐ
PDI
Pitch Diameter
[Inch]
EP
End Play
[Inch]
SC
Collar Setscrews Size
ⁿ/ₐ
TC
Collar Setscrews Torque
[lbs]
MH
Materials Housing
ⁿ/ₐ
MC
Materials Cone
ⁿ/ₐ
MCU
Materials Cups
ⁿ/ₐ
MR
Materials Retainer
ⁿ/ₐ
MRO
Materials Rollers
ⁿ/ₐ
SM
Static Misalig
ⁿ/ₐ
023211
1-3/16
023211
F4B-K-103R
6
2-9/16
5-3/16
2-1/8
4
3/16
3/8
5-1/4
7/16
4
2-1/4
15760
2980
19
.23
1.774
.004-0.12
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.16
023212
1-1/4
023212
F4B-K-104R
6
2-9/16
5-3/16
2-1/8
4
3/16
3/8
5-1/4
7/16
4
2-1/4
15760
2980
19
.23
1.774
.004-0.12
5/16-18*1/2
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
2.16
023213
1-3/8
023213
F4B-K-106R
7
2-11/16
5-3/4
2-1/8
4-27/64
5/32
1/2
5-3/4
1/2
4-27/64
2-3/4
26000
4760
20
.29
2.084
.004-0.12
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.72
023214
1-7/16
023214
F4B-K-107R
7
2-11/16
5-3/4
2-1/8
4-27/64
5/32
1/2
5-3/4
1/2
4-27/64
2-3/4
26000
4760
20
.29
2.084
.004-0.12
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.72
023215
1-1/2
023215
F4B-K-108R
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
33000
6140
18
.35
2.411
.004-0.12
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023216
1-5/8
023216
F4B-K-110R
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
33000
6140
18
.35
2.411
.004-0.12
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023217
1-11/16
023217
F4B-K-111R
12
3
6-1/8
2-7/16
4-25/32
5/32
1/2
6-3/4
1/2
4-25/32
3-3/16
33000
6140
18
.35
2.411
.004-0.12
5/16-18*5/8
165
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.96
023218
1-3/4
023218
F4B-K-112R
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
43000
8070
17
.41
2.709
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023219
1-15/16
023219
F4B-K-115R
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
43000
8070
17
.41
2.709
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023220
2
023220
F4B-K-200R
14
3-1/8
6-7/8
2-9/16
5-5/16
5/32
5/8
7-1/4
9/16
5-5/16
3-7/16
43000
8070
17
.41
2.709
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.54
023221
2-3/16
023221
F4B-K-203R
17
3-5/16
7-3/16
2-23/32
5-21/32
5/32
5/8
7-13/16
9/16
5-21/32
3-3/4
48200
8550
19
.41
3.014
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.29
023222
2-1/4
023222
F4B-K-204R
20
3-9/16
7-5/8
2-59/64
6
1/4
5/8
8-9/16
5/8
6
4-1/16
54000
9090
21
.41
3.337
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023223
2-7/16
023223
F4B-K-207R
20
3-9/16
7-5/8
2-59/64
6
1/4
5/8
8-9/16
5/8
6
4-1/16
54000
9090
21
.41
3.337
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023224
2-1/2
023224
F4B-K-208R
20
3-9/16
7-5/8
2-59/64
6
1/4
5/8
8-9/16
5/8
6
4-1/16
54000
9090
21
.41
3.337
.004-0.12
3/8-16*3/4
290
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.25
023225
2-11/16
023225
F4B-K-211R
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
61200
9600
24
.41
3.900
.004-0.12
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023226
2-3/4
023226
F4B-K-212R
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
61200
9600
24
.41
3.900
.004-0.12
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023227
2-15/16
023227
F4B-K-215R
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
61200
9600
24
.41
3.900
.004-0.12
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023228
3
023228
F4B-K-300R
24
4
8-7/8
3-11/32
6-57/64
1/4
3/4
9-1/2
11/16
6-57/64
4-23/32
61200
9600
24
.41
3.900
.004-0.12
1/2-13*7/8
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
3.77
023229
3-3/16
023229
F4B-K-303R
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-1/2
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023230
3-7/16
023230
F4B-K-307R
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-1/2
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023231
3-1/2
023231
F4B-K-308R
45
4-1/2
10-1/4
3-23/32
8-1/8
1/4
7/8
11-3/8
3/4
8-1/8
5-1/2
108600
15300
26
.46
4.780
.008-.012
1/2-13*1
620
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
023232
3-15/16
023232
F4B-K-315R
72
5-1/2
11-7/16
4-5/8
9-3/16
1/8
1
12-7/8
13/16
9-3/16
6
154000
21000
26
.51
5.120
.008-.012
5/8-11*1
1325
C.I. ASTM A48 CLASS 30
4118 CASE CARB.
4118 CASE CARB.
STEEL
4118 CASE CARB.
4.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表