Rod Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
torque_arm_2_metric
Powered by
CAD模型選擇
{baldor/dodge/gear/torque_arm_2_metric/ta2m_rod_a.prj},{NB=904109-737N_M},{AD2=0.380},{LRMIN=737.000},{LRMAX=889.000},{CCPD=2.6000},{A=4.000000},{B=1.750000},{C=0.250000},{C1=0.000000},{C2=0.000000},{D=0.8750},{E=5.3750},{F=1.437500},{G=4.000000},{H=0.720},{H1=0.000000},{H2=2.437500},{I=0.250000},{I1=0.000000},{J=1.85},{K=1.520},{L=0.0000},{M=6.750},{N=1.250},{O=0.500000},{P=0.437500},{R=0.437500},{S=0.750000},{T=3.500},{U=4.000},{V=4.120},{Z=3.3172},{X=3.3172},{Y=5.1524},{AB=0.00},{AC=0.00},{AD=0.00},{AF=0.00},{AI=1.800},{AG=0.00},{AH=0.00},{AU=0.000},{AV=0.000},{AW=0.875},{RA=0.000000},{RB=15},{RC=0.687500},{RD=0.515625},{RD1=0.000000},{RH=2.750},{RI=33},{RJ=33},{RK=0.00},{RL=0.00},{RM=0.3750},{RN=0.3750},{RO=0.5625},{RODO=N},{LR=737}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
ML
L
[mm]
MR
R Bolt
[mm]
MS
S
[mm]
MHH
HH
[mm]
900109
900109
TA0107RA
2.0
27
M10
63.5
24
901109
901109
TA1107RA
2.0
27
M10
63.5
24
902109
902109
TA2115RA
3.1
32
M10
76.2
27
903109
903109
TA3203RA
3.1
32
M10
76.2
27
904109
904109
TA4207RA
4.8
37
M12
101.6
45
905109
905109
TA5215RA
5.0
37
M12
101.6
45
906109
906109
TA6307
9.1
70
M16
120.7
51
907109
907109
TA7315/8407RA
19.6
102
M20
178.6
80
909109
909109
TA9415RA
34.9
125
M24
215.1
86
910109
910109
TA10507RA
39.5
125
M24
215.1
86
912109
912109
TA12608RA
48.4
132
M24
227.8
89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表