目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets with hardened teeth 08B-1 - Sprockets for roller chains with hardened teeth
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets with hardened teeth
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/s_spr_with_hardened_teeth/s_spr_with_hardened_teeth_08b_1.prj},{NB=191340018},{Z=18},{DE=78.0},{DP=73.14},{CNSORDERNO=191340018},{DM=56},{D1=12},{A=28},{KG=0.59},{B1=7.0},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
191340012
12
53.9
49.07
191340012
33
10
28
0.21
7.2
1.3
13
191340013
13
57.9
53.06
191340013
37
10
28
0.26
7.2
1.3
13
191340014
14
61.9
57.07
191340014
41
10
28
0.32
7.2
1.3
13
191340015
15
65.9
61.09
191340015
45
10
28
0.38
7.2
1.3
13
191340016
16
69.9
65.10
191340016
50
12
28
0.46
7.2
1.3
13
191340017
17
74.0
69.11
191340017
52
12
28
0.51
7.2
1.3
13
191340018
18
78.0
73.14
191340018
56
12
28
0.59
7.0
1.3
13
191340019
19
82.0
77.16
191340019
60
12
28
0.67
7.2
1.3
13
191340020
20
86.0
81.19
191340020
64
12
28
0.76
7.2
1.3
13
191340021
21
90.1
85.22
191340021
68
14
28
0.85
7.2
1.3
13
191340022
22
94.1
89.24
191340022
70
14
28
0.91
7.2
1.3
13
191340023
23
98.1
93.27
191340023
70
14
28
0.95
7.2
1.3
13
191340024
24
102.1
97.29
191340024
70
14
28
0.98
7.2
1.3
13
191340025
25
106.2
101.33
191340025
70
14
28
1.01
7.2
1.3
13
191340030
30
126.3
121.50
191340030
80
16
30
1.46
7.2
1.3
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表