目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets 083-1/084-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_083.prj},{NB=101342023},{Z=23},{DE=99.6},{DP=93.27},{CNSORDERNO=101342023},{DM=60},{D1=12},{A=20},{KG=0.55},{B1=4.5},{C=1.3},{R3=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101342008
8
39.5
33.18
101342008
21
8
14
0.04
4.5
1.3
13
101342009
9
43.4
37.13
101342009
25
8
14
0.06
4.5
1.3
13
101342010
10
47.4
41.10
101342010
28
8
14
0.08
4.5
1.3
13
101342011
11
51.4
45.07
101342011
31
8
16
0.11
4.5
1.3
13
101342012
12
55.4
49.07
101342012
35
8
16
0.14
4.5
1.3
13
101342013
13
59.4
53.06
101342013
39
8
16
0.17
4.5
1.3
13
101342014
14
63.4
57.07
101342014
43
8
16
0.20
4.5
1.3
13
101342015
15
67.4
61.09
101342015
47
8
16
0.24
4.5
1.3
13
101342016
16
71.4
65.10
101342016
50
10
18
0.30
4.5
1.3
13
101342017
17
75.4
69.11
101342017
50
10
18
0.31
4.5
1.3
13
101342018
18
79.4
73.14
101342018
50
10
18
0.33
4.5
1.3
13
101342019
19
83.5
77.16
101342019
50
10
18
0.34
4.5
1.3
13
101342020
20
87.5
81.19
101342020
50
10
18
0.36
4.5
1.3
13
101342021
21
91.5
85.22
101342021
60
12
20
0.51
4.5
1.3
13
101342022
22
95.5
89.24
101342022
60
12
20
0.53
4.5
1.3
13
101342023
23
99.6
93.27
101342023
60
12
20
0.55
4.5
1.3
13
101342024
24
103.6
97.29
101342024
60
12
20
0.57
4.5
1.3
13
101342025
25
107.6
101.33
101342025
60
12
20
0.59
4.5
1.3
13
101342026
26
111.7
105.36
101342026
70
16
20
0.72
4.5
1.3
13
101342027
27
115.7
109.40
101342027
70
16
20
0.74
4.5
1.3
13
101342028
28
119.7
113.42
101342028
70
16
20
0.77
4.5
1.3
13
101342029
29
123.8
117.46
101342029
70
16
20
0.79
4.5
1.3
13
101342030
30
127.8
121.50
101342030
70
16
20
0.82
4.5
1.3
13
101342031
31
131.8
125.54
101342031
70
16
20
0.85
4.5
1.3
13
101342032
32
135.9
129.56
101342032
70
16
20
0.87
4.5
1.3
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表