目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets P.5 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{bea/chain_drive/sprockets/simplex_sprockets/simplex_sprockets_p_5.prj},{NB=101305022},{Z=22},{DE=36.9},{DP=35.13},{CNSORDERNO=101305022},{DM=20},{D1=8},{A=13},{KG=0.04},{B1=2.3},{C=0.4},{R3=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
101305008
8
14.8
13.06
101305008
7
4
10
0.01
2.3
0.4
5
101305009
9
16.4
14.62
101305009
8
5
10
0.01
2.3
0.4
5
101305010
10
17.9
16.18
101305010
9
5
10
0.01
2.3
0.4
5
101305011
11
19.5
17.75
101305011
11
6
10
0.01
2.3
0.4
5
101305012
12
21.1
19.32
101305012
12
6
10
0.01
2.3
0.4
5
101305013
13
22.6
20.89
101305013
14
6
10
0.01
2.3
0.4
5
101305014
14
24.2
22.47
101305014
15
6
10
0.02
2.3
0.4
5
101305015
15
25.8
24.04
101305015
16
8
13
0.02
2.3
0.4
5
101305016
16
27.4
25.63
101305016
18
8
13
0.02
2.3
0.4
5
101305017
17
29.0
27.20
101305017
18
8
13
0.03
2.3
0.4
5
101305018
18
30.5
28.79
101305018
18
8
13
0.03
2.3
0.4
5
101305019
19
32.1
30.38
101305019
18
8
13
0.03
2.3
0.4
5
101305020
20
33.7
31.96
101305020
18
8
13
0.03
2.3
0.4
5
101305021
21
35.3
33.54
101305021
20
8
13
0.04
2.3
0.4
5
101305022
22
36.9
35.13
101305022
20
8
13
0.04
2.3
0.4
5
101305023
23
38.5
36.72
101305023
20
8
13
0.04
2.3
0.4
5
101305024
24
40.1
38.30
101305024
20
8
13
0.04
2.3
0.4
5
101305025
25
41.6
39.89
101305025
20
8
13
0.04
2.3
0.4
5
101305027
27
44.8
43.07
101305027
25
8
15
0.07
2.3
0.4
5
101305028
28
46.4
44.65
101305028
25
8
15
0.07
2.3
0.4
5
101305029
29
48.0
46.25
101305029
25
8
15
0.07
2.3
0.4
5
101305030
30
49.6
47.83
101305030
25
8
15
0.07
2.3
0.4
5
101305031
31
51.2
49.42
101305031
30
8
15
0.10
2.3
0.4
5
101305032
32
52.8
51.01
101305032
30
8
15
0.10
2.3
0.4
5
101305033
33
54.4
52.60
101305033
30
8
15
0.10
2.3
0.4
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表