目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
System Bea
Powered by
CAD模型選擇
{bea/chain_drive/system_bea/system_bea_08b_1.prj},{NB=SB101340018030},{Z=18},{DE=78.0},{DP=73.14},{CNSORDERNO=SB101340018030},{DM=56},{DMX=56},{D1=30},{A=28},{KG=0.46},{B1=7.2},{C=1.3},{R3=13},{TYPE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
SB101340010012
10
45.9
41.10
SB101340010012
26
12
25
0.12
7.2
1.3
13
SB101340010014
10
45.9
41.10
SB101340010014
26
14
25
0.11
7.2
1.3
13
SB101340010015
10
45.9
41.10
SB101340010015
31*
15
25
0.12
7.2
1.3
13
SB101340010016
10
45.9
41.10
SB101340010016
31*
16
25
0.12
7.2
1.3
13
SB101340011012
11
49.9
45.07
SB101340011012
29
12
25
0.15
7.2
1.3
13
SB101340011014
11
49.9
45.07
SB101340011014
29
14
25
0.14
7.2
1.3
13
SB101340011015
11
49.9
45.07
SB101340011015
31*
15
25
0.14
7.2
1.3
13
SB101340011016
11
49.9
45.07
SB101340011016
31*
16
25
0.14
7.2
1.3
13
SB101340011018
11
49.9
45.07
SB101340011018
37*
18
25
0.16
7.2
1.3
13
SB101340011019
11
49.9
45.07
SB101340011019
37*
19
25
0.16
7.2
1.3
13
SB101340012012
12
53.9
49.07
SB101340012012
33
12
28
0.21
7.2
1.3
13
SB101340012014
12
53.9
49.07
SB101340012014
33
14
28
0.20
7.2
1.3
13
SB101340012015
12
53.9
49.07
SB101340012015
33
15
28
0.19
7.2
1.3
13
SB101340012016
12
53.9
49.07
SB101340012016
33
16
28
0.19
7.2
1.3
13
SB101340012018
12
53.9
49.07
SB101340012018
33
18
28
0.18
7.2
1.3
13
SB101340012019
12
53.9
49.07
SB101340012019
33
19
28
0.17
7.2
1.3
13
SB101340012020
12
53.9
49.07
SB101340012020
33
20
28
0.17
7.2
1.3
13
SB101340012022
12
53.9
49.07
SB101340012022
40*
22
28
0.20
7.2
1.3
13
SB101340012024
12
53.9
49.07
SB101340012024
41*
24
28
0.19
7.2
1.3
13
SB101340012025
12
53.9
49.07
SB101340012025
42*
25
28
0.19
7.2
1.3
13
SB101340013012
13
57.9
56.06
SB101340013012
33
12
28
0.27
7.2
1.3
13
SB101340013014
13
57.9
56.06
SB101340013014
33
14
28
0.26
7.2
1.3
13
SB101340013015
13
57.9
56.06
SB101340013015
37
15
28
0.26
7.2
1.3
13
SB101340013016
13
57.9
56.06
SB101340013016
37
16
28
0.25
7.2
1.3
13
SB101340013018
13
57.9
56.06
SB101340013018
37
18
28
0.24
7.2
1.3
13
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表