目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
System Bea 10B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ISO 606
BEA Ingranaggi
Chain Drive
System Bea
Powered by
CAD模型選擇
{bea/chain_drive/system_bea/system_bea_10b_1.prj},{NB=SB101350018038},{Z=18},{DE=98.3},{DP=91.42},{CNSORDERNO=SB101350018038},{DM=70},{DMX=70},{D1=38},{A=30},{KG=0.80},{B1=9.1},{C=1.6},{R3=16},{TYPE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
SB101350010015
10
58.3
51.37
SB101350010015
35
15
25
0.21
9.1
1.6
16
SB101350010016
10
58.3
51.37
SB101350010016
35
16
25
0.21
9.1
1.6
16
SB101350010018
10
58.3
51.37
SB101350010018
35
18
25
0.20
9.1
1.6
16
SB101350010019
10
58.3
51.37
SB101350010019
35
19
25
0.20
9.1
1.6
16
SB101350010020
10
58.3
51.37
SB101350010020
35
20
25
0.18
9.1
1.6
16
SB101350010024
10
58.3
51.37
SB101350010024
42*
24
25
0.21
9.1
1.6
16
SB101350011015
11
63.2
56.34
SB101350011015
37
15
30
0.30
9.1
1.6
16
SB101350011016
11
63.2
56.34
SB101350011016
37
16
30
0.30
9.1
1.6
16
SB101350011018
11
63.2
56.34
SB101350011018
37
18
30
0.28
9.1
1.6
16
SB101350011019
11
63.2
56.34
SB101350011019
37
19
30
0.27
9.1
1.6
16
SB101350011020
11
63.2
56.34
SB101350011020
37
20
30
0.26
9.1
1.6
16
SB101350011024
11
63.2
56.34
SB101350011024
47*
24
30
0.30
9.1
1.6
16
SB101350011025
11
63.2
56.34
SB101350011025
47*
25
30
0.29
9.1
1.6
16
SB101350011028
11
63.2
56.34
SB101350011028
47*
28
30
0.27
9.1
1.6
16
SB101350012015
12
68.2
61.34
SB101350012015
42
15
30
0.38
9.1
1.6
16
SB101350012016
12
68.2
61.34
SB101350012016
42
16
30
0.37
9.1
1.6
16
SB101350012018
12
68.2
61.34
SB101350012018
42
18
30
0.35
9.1
1.6
16
SB101350012019
12
68.2
61.34
SB101350012019
42
19
30
0.34
9.1
1.6
16
SB101350012020
12
68.2
61.34
SB101350012020
42
20
30
0.34
9.1
1.6
16
SB101350012022
12
68.2
61.34
SB101350012022
42
22
30
0.33
9.1
1.6
16
SB101350012024
12
68.2
61.34
SB101350012024
42
24
30
0.31
9.1
1.6
16
SB101350012025
12
68.2
61.34
SB101350012025
42
25
30
0.30
9.1
1.6
16
SB101350012028
12
68.2
61.34
SB101350012028
51*
28
30
0.34
9.1
1.6
16
SB101350012030
12
68.2
61.34
SB101350012030
51*
30
30
0.32
9.1
1.6
16
SB101350012032
12
68.2
61.34
SB101350012032
55*
32
30
0.34
9.1
1.6
16
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表