目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chain guide rails type ''COMBI'' - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/_combi_profile_for_simple_chain.prj},{NB=6011153401},{TYPE=COMBI 1},{CHAIN=1/2\"x5/16\"},{CNSORDERNO=6011153401},{ISO=08B1},{PROFMET=C 3},{A=28.0},{B=20},{A1=34.8},{A2=18.9},{AC=30.5},{B1=16.5},{KG=0.81},{P=12.700},{B2=7.75},{D1=8.51},{D2=4.45},{A3=17.0},{G=11.81},{AA=10},{BB=20},{CC=10},{SS=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
PROFMET
Metal profiles
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
A2
[mm]
AC
Ac
[mm]
B1
b
[mm]
KG
[kg/m]
6011153301
COMBI 0
3/8"x7/32"
6011153301
06B1
C 3
26.4
20
31.6
19.5
28.4
17.3
0.84
6011153401
COMBI 1
1/2"x5/16"
6011153401
08B1
C 3
28.0
20
34.8
18.9
30.5
16.5
0.81
6011153501
COMBI 2
5/8"x3/8"
6011153501
10B1
C 3
34.4
20
41.1
21.2
36.0
15.5
0.87
6011153601
COMBI 3
3/4"x7/16"
6011153601
12B1
C 5
38.5
28
47.5
24.8
41.5
22.3
1.36
6011153801
COMBI 4
1"x17,02
6011153801
16B1
C 9
52.4
38
69.4
34.0
61.4
29.7
2.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表