目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chains Bea K1/01 - Roller chains with angle attachments - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains with attachements
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/chains_with_attachements/chains_bea_k1_01_asmtab.prj},{NB=604112211},{TYPE=K1/01},{D2=4.45},{ISO=08B-1},{CNSORDERNO=604112211},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=9.5},{B=4.3},{C=37.2},{D=28.2},{E=8.4},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=1.01},{VERS=4},{PPATH=chains_with_attachemnts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
A
[mm]
B
[mm]
C
C max.
[mm]
D
[mm]
E
[mm]
F
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
604109211
06B-1
604109211
9.525
3/8”
5.72
6.35
13.5
8.26
8.0
3.5
27.0
19.0
6.5
1.0
9.0
10.7
0.61
604112211
08B-1
604112211
12.700
1/2”
7.75
8.51
17.0
11.81
9.5
4.3
37.2
28.2
8.4
1.4
18.0
21.1
1.01
604115211
10B-1
604115211
15.875
5/8”
9.65
10.16
19.6
14.73
14.1
5.2
47.6
31.8
10.4
1.6
22.4
27.4
1.32
604119211
12B-1
604119211
19.050
3/4”
11.68
12.07
22.7
16.13
15.8
5.6
51.6
35.0
12.0
1.8
29.0
32.3
1.66
604125211
16B-1
604125211
25.400
1”
17.02
15.88
36.1
21.08
19.0
6.8
74.8
50.8
15.9
3.0
60.0
70.6
4.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表