目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Chains Bea M2/02 - Roller chains with vertical attachments - DIN 8187 - ISO 606
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains with attachements
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/chains_with_attachements/chains_bea_m2_02_asmtab.prj},{NB=603112122},{TYPE=M2/02},{D2=4.45},{ISO=08B-1},{CNSORDERNO=603112122},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=23.2},{B=4.3},{C=18.4},{D=14.1},{E=0.0},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=0.85},{VERS=11},{PPATH=chains_with_attachemnts_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
A
[mm]
B
[mm]
C
C max.
[mm]
D
[mm]
F
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
603109122
06B-1
603109122
9.525
3/8”
5.72
6.35
13.5
8.26
17.6
3.2
13.5
9.5
1.0
9.0
10.7
0.51
603112122
08B-1
603112122
12.700
1/2”
7.75
8.51
17.0
11.81
23.2
4.3
18.4
14.1
1.4
18.0
21.1
0.85
603115122
10B-1
603115122
15.875
5/8”
9.65
10.16
19.6
14.73
29.3
5.2
24.7
15.9
1.6
22.4
27.4
1.13
603119122
12B-1
603119122
19.050
3/4”
11.68
12.07
22.7
16.13
33.0
5.6
31.3
17.9
1.8
29.0
32.3
1.45
603125122
16B-1
603125122
25.400
1”
17.02
15.88
36.1
21.08
45.9
6.8
36.6
26.0
3.0
60.0
70.6
3.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表