目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk13_asmtab.prj},{NB=BK013055085},{DXD=55x85},{D=55},{DD=85},{CNSORDERNO=BK013055085},{L1=20},{L2=25},{L3=33},{B=41},{MT=2340},{FASS=85},{PW=228},{PN=148},{N=8},{TIP=M8x25},{MS=32.0},{KG=0.80},{SD=8},{SL=25},{P=1.250},{PPATH=locking_assemblies_bk13_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK013018047
18x47
BK013018047
17
22
28
34
259
29
276
106
5
M6x20
13.0
0.30
BK013019047
19x47
BK013019047
17
22
28
34
273
29
262
106
5
M6x20
13.0
0.30
BK013020047
20x47
BK013020047
17
22
28
34
287
29
249
106
5
M6x20
13.0
0.30
BK013022047
22x47
BK013022047
17
22
28
34
316
29
227
106
5
M6x20
13.0
0.30
BK013024050
24x50
BK013024050
17
22
28
34
413
34
249
120
6
M6x20
13.0
0.30
BK013025050
25x50
BK013025050
17
22
28
34
431
34
239
120
6
M6x20
13.0
0.30
BK013028055
28x55
BK013028055
17
22
28
34
482
34
213
109
6
M6x20
13.0
0.40
BK013030055
30x55
BK013030055
17
22
28
34
517
34
199
109
6
M6x20
13.0
0.30
BK013032060
32x60
BK013032060
17
22
28
34
734
46
249
133
8
M6x20
13.0
0.40
BK013035060
35x60
BK013035060
17
22
28
34
803
46
227
133
8
M6x20
13.0
0.40
BK013038065
38x65
BK013038065
17
22
28
34
872
46
210
122
8
M6x20
13.0
0.40
BK013040065
40x65
BK013040065
17
22
28
34
918
46
199
122
8
M6x20
13.0
0.40
BK013042075
42x75
BK013042075
20
25
33
41
1563
74
261
146
7
M8x25
32.0
0.80
BK013045075
45x75
BK013045075
20
25
33
41
1674
74
244
146
7
M8x25
32.0
0.60
BK013050080
50x80
BK013050080
20
25
33
41
1860
74
219
137
7
M8x25
32.0
0.80
BK013055085
55x85
BK013055085
20
25
33
41
2340
85
228
148
8
M8x25
32.0
0.80
BK013060090
60x90
BK013060090
20
25
33
41
2553
85
209
139
8
M8x25
32.0
0.80
BK013065095
65x95
BK013065095
20
25
33
41
3110
96
217
149
9
M8x25
32.0
0.90
BK013070110
70x110
BK013070110
24
30
40
50
4838
138
243
154
8
M10x30
65.0
1.59
BK013075115
75x115
BK013075115
24
30
40
50
5184
138
226
148
8
M10x30
65.0
1.80
BK013080120
80x120
BK013080120
24
30
40
50
5530
138
212
142
8
M10x30
65.0
1.80
BK013085125
85x125
BK013085125
24
30
40
50
6610
156
225
153
9
M10x30
65.0
2.00
BK013090130
90x130
BK013090130
24
30
40
50
6998
156
212
147
9
M10x30
65.0
2.10
BK013095135
95x135
BK013095135
24
30
40
50
8208
173
223
157
10
M10x30
65.0
2.10
BK013100145
100x145
BK013100145
26
32
44
56
9742
195
221
152
8
M12x35
110.0
2.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表