目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK95 - Locking assemblies - rigid coupling ''BK 95''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk95_asmtab.prj},{NB=BK095035075},{DXD=35 x 75},{D=35},{DD=75},{CNSORDERNO=BK095035075},{L=83},{L1=75},{L2=22.0},{L3=67},{MT=682},{FASS=39},{PW=98},{N=4},{SCREW=M8x70},{MS=42},{KG=1.48},{SD=8},{SL=70},{PPATH=locking_assemblies_bk95_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK095017050
17 x 50
BK095017050
56
50
16.0
44
179
21
166
4
M6x45
17
0.51
BK095018050
18 x 50
BK095018050
56
50
16.0
44
190
21
157
4
M6x45
17
0.52
BK095019050
19 x 50
BK095019050
56
50
16.0
44
200
21
149
4
M6x45
17
0.50
BK095020050
20 x 50
BK095020050
56
50
16.0
44
211
21
141
4
M6x45
17
0.50
BK095024055
24 x 55
BK095024055
66
60
18.5
54
378
32
144
6
M6x55
17
0.71
BK095025055
25 x 55
BK095025055
66
60
18.5
54
394
32
138
6
M6x55
17
0.69
BK095028060
28 x 60
BK095028060
66
60
18.5
54
442
32
123
6
M6x55
17
0.81
BK095030060
30 x 60
BK095030060
66
60
18.5
54
473
32
115
6
M6x55
17
0.78
BK095032063
32 x 63
BK095032063
66
60
18.5
54
505
32
108
6
M6x55
17
0.85
BK095035075
35 x 75
BK095035075
83
75
22.0
67
682
39
98
4
M8x70
42
1.48
BK095038075
38 x 75
BK095038075
83
75
22.0
67
741
39
90
4
M8x70
42
1.45
BK095040075
40 x 75
BK095040075
83
75
22.0
67
780
39
86
4
M8x70
42
1.40
BK095042078
42 x 78
BK095042078
83
75
22.0
67
819
39
82
4
M8x70
42
1.50
BK095045085
45 x 85
BK095045085
93
85
24.5
76
1317
59
101
6
M8x80
42
2.03
BK095048090
48 x 90
BK095048090
93
85
24.5
76
1405
59
95
6
M8x80
42
2.24
BK095050090
50 x 90
BK095050090
93
85
24.5
76
1463
59
91
6
M8x80
42
2.18
BK095055094
55 x 94
BK095055094
93
85
24.5
76
2147
78
110
8
M8x80
42
2.29
BK095060100
60 x 100
BK095060100
93
85
24.5
76
2343
78
101
8
M8x80
42
2.52
BK095065105
65 x 105
BK095065105
93
85
24.5
76
2538
78
93
8
M8x80
42
2.69
BK095070115
70 x 115
BK095070115
110
100
29.0
90
4321
123
116
8
M10x95
83
3.94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表