目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Couplings backlash ''GEB SG'' - Flexible couplings backlash - ''GEB SG''
BEA Ingranaggi
Couplings
Flexible couplings backlash ''GEB SG''
Powered by
CAD模型選擇
{bea/couplings/flexible_couplings_backlash_geb_sg/geb_sg_asmtab.prj},{NB=GEBSG019},{DESCRIPTION=GEB SG 19-24},{CNSORDERNO=GEBSG019},{DMIN=8},{DMAX=20},{C=25},{D=40},{E=16},{F=18.0},{N=12},{S=2.0},{L=66},{KG=0.600},{VERS=1},{PPATH=geb_sg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DMIN
Min hole diameter (d)
[mm]
DMAX
Max hole diameter (d)
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
N
[mm]
S
[mm]
L
[mm]
KG
[kg]
GEBSG009
GEB SG 9
GEBSG009
4
10
10
20
10
7.2
8
1.0
30
0.013
GEBSG014
GEB SG 14
GEBSG014
4
16
11
30
13
10.5
10
1.5
35
0.014
GEBSG019
GEB SG 19-24
GEBSG019
8
20
25
40
16
18.0
12
2.0
66
0.600
GEBSG024
GEB SG 24-28
GEBSG024
12
28
30
55
18
27.0
14
2.0
78
0.230
GEBSG028
GEB SG 28-38
GEBSG028
18
35
35
65
20
30.0
15
2.5
90
0.370
GEBSG038
GEB SG 38-45
GEBSG038
18
45
45
80
24
38.0
18
3.0
114
0.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表