目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Couplings ''GEB TL'' hub ''E'' - Torsional flexible couplings for taper bushes - ''GEB TL''
BEA Ingranaggi
Couplings
Torsional flexible couplings ''GEB''
Couplings ''GEB TL''
Powered by
CAD模型選擇
{bea/couplings/torsional_flexible_couplings_geb/couplings_geb_tl/hub_e.prj},{NB=GEB2E042},{DESCRIPTION=GEB 42-55 TL},{CNSORDERNO=GEB2E042},{TAPERBUSH=1610},{DMIN=12},{DMAX=42},{C=26},{D=95},{E=26},{F=46},{M=94},{N=20},{R=16},{S=3.0},{L=78},{J=36.0},{KG=1.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
DMIN
Min hole diameter (d)
[mm]
DMAX
Max hole diameter (d)
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
M
[mm]
N
[mm]
R
[mm]
S
[mm]
L
[mm]
J
Moment of inertia with hubs A/B and max bore diameter
[kg/cm^2]
KG
[kg]
GEB2E028
GEB 28-38 TL
GEB2E028
1108
11
28
23
65
20
30
65
15
0
2.5
66
7.0
0.50
GEB2E038
GEB 38-45 TL
GEB2E038
1108
11
28
23
80
24
38
78
18
15
3.0
70
26.0
0.88
GEB2E042
GEB 42-55 TL
GEB2E042
1610
12
42
26
95
26
46
94
20
16
3.0
78
36.0
1.40
GEB2E048
GEB 48-60 TL
GEB2E048
1615
14
42
39
105
28
51
104
21
28
3.5
106
78.0
2.33
GEB2E055
GEB 55-70 TL
GEB2E055
2012
15
50
33
120
30
60
118
22
20
4.0
96
120.0
2.10
GEB2E075
GEB 75-90 TL
GEB2E075
2517
19
65
52
160
40
80
158
30
41
5.0
144
630.0
6.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表