目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore L050 - Timing belt pulleys - ISO 5294
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore L
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_l/t_belt_pulleys_with_pilot_bore_l_asmtab.prj},{NB=14050028},{DESCRIPTION=28 L 050},{CNSORDERNO=14050028},{TYPE=2F},{MAT=St},{Z=28},{DP=84.89},{DE=84.13},{DF=91},{DM=58},{F=19},{L=32},{D=12},{N=316},{KG=1.04},{I=76.0},{VER=50},{PPATH=t_belt_pulleys_with_pilot_bore_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
14050010
10 L 050
14050010
2F
St
10
30.32
29.56
36
20
19
28
8
300
0.11
14050011
11 L 050
14050011
2F
St
11
33.35
32.59
38
24
19
30
8
301
0.14
14050012
12 L 050
14050012
2F
St
12
36.38
35.62
42
24
19
30
8
302
0.17
14050013
13 L 050
14050013
2F
St
13
39.41
38.65
44
28
19
30
8
303
0.21
14050014
14 L 050
14050014
2F
St
14
42.44
41.68
48
28
19
30
8
304
0.24
14050015
15 L 050
14050015
2F
St
15
45.48
44.72
51
34
19
30
8
305
0.29
14050016
16 L 050
14050016
2F
St
16
48.51
47.75
54
36
19
32
8
306
0.33
14050017
17 L 050
14050017
2F
St
17
51.54
50.78
57
36
19
32
10
307
0.38
14050018
18 L 050
14050018
2F
St
18
54.57
53.81
60
40
19
32
10
308
0.44
14050019
19 L 050
14050019
2F
St
19
57.61
56.84
63
40
19
32
10
309
0.47
14050020
20 L 050
14050020
2F
St
20
60.64
59.88
66
40
19
32
10
310
0.51
14050021
21 L 050
14050021
2F
St
21
63.67
62.91
71
45
19
32
10
311
0.60
14050022
22 L 050
14050022
2F
St
22
66.70
65.94
75
45
19
32
10
312
0.64
14050023
23 L 050
14050023
2F
St
23
69.73
68.97
79
55
19
32
10
313
0.78
14050024
24 L 050
14050024
2F
St
24
72.77
72.00
79
55
19
32
10
313
0.81
14050025
25 L 050
14050025
2F
St
25
75.80
75.04
83
58
19
32
10
314
0.89
14050026
26 L 050
14050026
2F
St
26
78.83
78.07
87
58
19
32
12
315
0.94
14050027
27 L 050
14050027
2F
St
27
81.86
81.10
87
58
19
32
12
315
0.99
14050028
28 L 050
14050028
2F
St
28
84.89
84.13
91
58
19
32
12
316
1.04
14050030
30 L 050
14050030
2F
St
30
90.96
90.20
97
70
19
32
12
318
1.17
14050032
32 L 050
14050032
2F
St
32
97.03
96.26
103
70
19
32
12
320
1.41
14050033
33 L 050
14050033
2F
St
33
100.05
99.29
106
70
19
32
12
321
1.49
14050034
34 L 050
14050034
2F
St
34
103.08
102.32
111
70
19
32
12
322
1.57
14050035
35 L 050
14050035
2F
St
35
106.12
105.35
111
70
19
32
12
322
1.62
14050036
36 L 050
14050036
2F
St
36
109.15
108.39
115
70
19
32
12
323
1.70
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表