目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Type ''RE'' - Rollerset type ''RE''
BEA Ingranaggi
Tensioner "Resatec"
Powered by
CAD模型選擇
{bea/tensioner_resatec/type_re.prj},{NB=6023000401-4},{DESCRIPTION=RE 4},{CNSORDERNO=6023000401-4},{A=45},{B=6},{C=67},{D=40},{E=M10},{KG=0.17},{NDM=10},{SW=16},{G=6},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
E Thread
ⁿ/ₐ
KG
[kg]
6023000301
RE 2
6023000301
35
3
51
30
M8
0.07
6023000401-3
RE 3
6023000401-3
45
6
67
40
M10
0.17
6023000401-4
RE 4
6023000401-4
45
6
67
40
M10
0.17
6023000601
RE 5
6023000601
60
8
89
60
M12
0.39
6023000801
RE 6
6023000801
90
9
127
80
M20
1.20
6023000802
RE 7
6023000802
135
7
167
80
M20
1.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表