BJ79C-201 - Cinch Connectivity Solutions
Bel Fuse
Cinch Connectivity Solutions
Trompeter
BJ79C-201
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/trompeter/bj79c_201/bj79c_201.prj},{NB=BJ79C-201},{PN=BJ79C-201},{DESC=TRB Bulkhead Cable Jack, Full Crimp, Straight, 3-lug, For M17/176-00002 Cable},{TYPE=TRB},{TS=Cable},{CABLETYPE=M17/176-00002},{TT=Full Crimp},{BS=Straight},{GENDER=Jack},{MS=Bulkhead Mount},{MF=0,5},{BP=Nickel},{CP=Gold},{CD=M252520},{CT=M22520},{SHA256=dpPJcHBCrUnDhjVUSqkYdYW+cy3UoAC4CwSun4h9SzA=},{INAME=00030__bj79c2estp},{DEFAULTSORTATTR=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TS
Termination Style
ⁿ/ₐ
CABLETYPE
Cable Type
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
BS
Body Style
ⁿ/ₐ
GENDER
Gender
ⁿ/ₐ
MS
Mounting Style
ⁿ/ₐ
MF
Max Frequency
ⁿ/ₐ
BP
Body Plating
ⁿ/ₐ
CP
Contact Plating
ⁿ/ₐ
CD
Crimp Die
ⁿ/ₐ
CT
Crimp Tool
ⁿ/ₐ
BJ79C-201
BJ79C-201
TRB Bulkhead Cable Jack, ...
TRB
Cable
M17/176-00002
Full Crimp
Straight
Jack
Bulkhead Mount
0,5
Nickel
Gold
M252520
M22520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表