115-OF
Bel Fuse
Signal Transformer
115-OF
Powered by
CAD模型選擇
{belfuse/signal_transformer/115_of/115_of.prj},{NB=115-OF},{PN=115-OF},{SHA256=ZU0vp7B4kI7j3tgDmE1FSygVLwgpBEHvb3qtzVYvkr4=},{INAME=00006__1152d0f2estep},{DESC=Auto Transformer, 150VA, 230V to 115V, 115V to 230V},{POWER=150},{INPUT=230V or 115V},{OUTPUT=115V or 230V},{MOUNTING=Chassis Mount},{FREQUENCY=50/60Hz},{WEIGHT=3 lbs (1.36 kg)},{LENGTH=3.37 in. (85.6 mm)},{HEIGHT=2.87 in. (72.9 mm)},{WIDTH=2.75 in. (69.9 mm)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWER
Power
[VA]
INPUT
Input
[V]
OUTPUT
Output
[V]
MOUNTING
Mounting
ⁿ/ₐ
FREQUENCY
Frequency
[Hz]
WEIGHT
Weight
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
115-OF
115-OF
Auto Transformer, 150VA, ...
150
230V or 115V
115V or 230V
Chassis Mount
50/60Hz
3 lbs (1.36 kg)
3.37 in. (85.6 mm)
2.87 in. (72.9 mm)
2.75 in. (69.9 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表