目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 211314 - Pozidriv cross recessed countersunk head chipboard screws - partial thread / Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a2/211314.prj},{NB=bene_inox_211314-5X50/30},{REF=211314-5X50/30},{MAT=Acier inoxydable A2},{D=5.0},{D3=3.500},{K=2.85},{DK=10},{L=50},{I=30},{C=4.700},{ALPHA=150.000},{MZ=5.300},{EMP=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
K
[mm]
DK
[mm]
L
[mm]
I
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Béné Inox 211314-3,5X30/1...
211314-3,5X30/18
Acier inoxydable A2
3.5x30
3.5
2.00
7
30
18
2
Béné Inox 211314-3,5X35/2...
211314-3,5X35/21
Acier inoxydable A2
3.5x35
3.5
2.00
7
35
21
2
Béné Inox 211314-3,5X40/2...
211314-3,5X40/24
Acier inoxydable A2
3.5x40
3.5
2.00
7
40
24
2
Béné Inox 211314-4X35/24
211314-4X35/24
Acier inoxydable A2
4x35
4.0
2.35
8
35
24
2
Béné Inox 211314-4X40/24
211314-4X40/24
Acier inoxydable A2
4x40
4.0
2.35
8
40
24
2
Béné Inox 211314-4X45/30
211314-4X45/30
Acier inoxydable A2
4x45
4.0
2.35
8
45
30
2
Béné Inox 211314-4X50/30
211314-4X50/30
Acier inoxydable A2
4x50
4.0
2.35
8
50
30
2
Béné Inox 211314-4X60/36
211314-4X60/36
Acier inoxydable A2
4x60
4.0
2.35
8
60
36
2
Béné Inox 211314-4,5X35/2...
211314-4,5X35/21
Acier inoxydable A2
4.5x35
4.5
2.55
9
35
21
2
Béné Inox 211314-4,5X40/2...
211314-4,5X40/24
Acier inoxydable A2
4.5x40
4.5
2.55
9
40
24
2
Béné Inox 211314-4,5X45/3...
211314-4,5X45/30
Acier inoxydable A2
4.5x45
4.5
2.55
9
45
30
2
Béné Inox 211314-4,5X50/3...
211314-4,5X50/30
Acier inoxydable A2
4.5x50
4.5
2.55
9
50
30
2
Béné Inox 211314-4,5X55/3...
211314-4,5X55/33
Acier inoxydable A2
4.5x55
4.5
2.55
9
55
33
2
Béné Inox 211314-4,5X60/3...
211314-4,5X60/36
Acier inoxydable A2
4.5x60
4.5
2.55
9
60
36
2
Béné Inox 211314-4,5X70/4...
211314-4,5X70/42
Acier inoxydable A2
4.5x70
4.5
2.55
9
70
42
2
Béné Inox 211314-5X30/18
211314-5X30/18
Acier inoxydable A2
5x30
5.0
2.85
10
30
18
2
Béné Inox 211314-5X40/24
211314-5X40/24
Acier inoxydable A2
5x40
5.0
2.85
10
40
24
2
Béné Inox 211314-5X50/30
211314-5X50/30
Acier inoxydable A2
5x50
5.0
2.85
10
50
30
2
Béné Inox 211314-5X60/36
211314-5X60/36
Acier inoxydable A2
5x60
5.0
2.85
10
60
36
2
Béné Inox 211314-5X70/42
211314-5X70/42
Acier inoxydable A2
5x70
5.0
2.85
10
70
42
2
Béné Inox 211314-5X80/50
211314-5X80/50
Acier inoxydable A2
5x80
5.0
2.85
10
80
50
2
Béné Inox 211314-5X90/50
211314-5X90/50
Acier inoxydable A2
5x90
5.0
2.85
10
90
50
2
Béné Inox 211314-6X40/24
211314-6X40/24
Acier inoxydable A2
6x40
6.0
3.35
12
40
24
3
Béné Inox 211314-6X50/30
211314-6X50/30
Acier inoxydable A2
6x50
6.0
3.35
12
50
30
3
Béné Inox 211314-6X60/36
211314-6X60/36
Acier inoxydable A2
6x60
6.0
3.35
12
60
36
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表