目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 411303 - Slotted countersunk head wood screw - Stainless steel A4 - DIN 97
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 11 - Woods screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_11/a4/411303.prj},{NB=bene_inox_411303-4X35},{REF=411303-4X35},{MAT=Acier inoxydable A4},{D=4.0},{D3=2.8},{L=35},{P=1.75},{DS=4.0},{DK=8.4},{K=2.70},{R=1.0},{N=1.51},{T=1.30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 411303-3,5X16
411303-3,5X16
Acier inoxydable A4
3.5x16
3.5
16
2.35
Béné Inox 411303-4X25
411303-4X25
Acier inoxydable A4
4x25
4.0
25
2.70
Béné Inox 411303-4X35
411303-4X35
Acier inoxydable A4
4x35
4.0
35
2.70
Béné Inox 411303-4X40
411303-4X40
Acier inoxydable A4
4x40
4.0
40
2.70
Béné Inox 411303-5X40
411303-5X40
Acier inoxydable A4
5x40
5.0
40
2.70
Béné Inox 411303-5X50
411303-5X50
Acier inoxydable A4
5x50
5.0
50
2.70
Béné Inox 411303-6X50
411303-6X50
Acier inoxydable A4
6x50
6.0
50
3.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表