目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215612 - Self-breaking lock nut - Stainlesse steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215612.prj},{NB=bene_inox_215612-10},{REF=215612-10},{MAT=Inox A2},{D=M10},{DX=10},{D1=8.376},{D2=17.000},{D3=12.000},{D4=11.000},{S=17},{B=15.0},{M1=5.000},{M2=1.500},{A=7.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
S
[mm]
B
[mm]
A
[mm]
Béné Inox 215612-6
215612-6
Inox A2
M6
10
9.5
5.0
Béné Inox 215612-8
215612-8
Inox A2
M8
13
12.0
6.0
Béné Inox 215612-10
215612-10
Inox A2
M10
17
15.0
7.5
Béné Inox 215612-12
215612-12
Inox A2
M12
19
16.0
7.5
Béné Inox 215612-14
215612-14
Inox A2
M14
22
20.0
9.0
Béné Inox 215612-16
215612-16
Inox A2
M16
24
22.0
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表