目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215621 - Hexagon nut metric fine pitch thread - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215621.prj},{NB=bene_inox_215621-12X150},{REF=215621-12X150},{DXP=12x150},{MAT=Inox A2},{D=M 12x150},{DX=12},{H=10.0},{S=19},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Hauteur
[mm]
S
Surplat
[mm]
Béné Inox 215621-8X100
215621-8X100
Inox A2
M 8x100
6.5
13
Béné Inox 215621-10X100
215621-10X100
Inox A2
M 10x100
8.0
17
Béné Inox 215621-10X125
215621-10X125
Inox A2
M 10x125
8.0
17
Béné Inox 215621-12X100
215621-12X100
Inox A2
M 12x100
10.0
19
Béné Inox 215621-12X125
215621-12X125
Inox A2
M 12x125
10.0
19
Béné Inox 215621-12X150
215621-12X150
Inox A2
M 12x150
10.0
19
Béné Inox 215621-14X150
215621-14X150
Inox A2
M 14x150
11.0
22
Béné Inox 215621-16X150
215621-16X150
Inox A2
M 16x150
13.0
24
Béné Inox 215621-18X150
215621-18X150
Inox A2
M 18x150
15.0
27
Béné Inox 215621-20X150
215621-20X150
Inox A2
M 20x150
16.0
30
Béné Inox 215621-24X150
215621-24X150
Inox A2
M 24x150
19.0
36
Béné Inox 215621-24X200
215621-24X200
Inox A2
M 24x200
19.0
36
Béné Inox 215621-27X200
215621-27X200
Inox A2
M 27x200
22.0
41
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表