目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 219714 - Groowed pin with round head - Stainless steel A1 - DIN 1476 - ISO 8746
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 19 - Self clinching elements
Inox A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_19/a1/219714.prj},{NB=bene_inox_219714-3X4},{REF=219714-3X4},{DXL=3x4},{D=3.0},{L=4},{D1=5.20},{RK=2.800},{K=1.80},{F=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
K
[mm]
Béné Inox 219714-1,4X3
219714-1,4X3
1.4x3
1.4
3
2.40
0.80
Béné Inox 219714-1,4X4
219714-1,4X4
1.4x4
1.4
4
2.40
0.80
Béné Inox 219714-1,4X5
219714-1,4X5
1.4x5
1.4
5
2.40
0.80
Béné Inox 219714-1,4X6
219714-1,4X6
1.4x6
1.4
6
2.40
0.80
Béné Inox 219714-2X4
219714-2X4
2x4
2.0
4
3.50
1.20
Béné Inox 219714-2X5
219714-2X5
2x5
2.0
5
3.50
1.20
Béné Inox 219714-2X6
219714-2X6
2x6
2.0
6
3.50
1.20
Béné Inox 219714-2X8
219714-2X8
2x8
2.0
8
3.50
1.20
Béné Inox 219714-2X10
219714-2X10
2x10
2.0
10
3.50
1.20
Béné Inox 219714-2,5X4
219714-2,5X4
2.5x4
2.5
4
4.40
1.50
Béné Inox 219714-2,5X5
219714-2,5X5
2.5x5
2.5
5
4.40
1.50
Béné Inox 219714-2,5X6
219714-2,5X6
2.5x6
2.5
6
4.40
1.50
Béné Inox 219714-2,5X8
219714-2,5X8
2.5x8
2.5
8
4.40
1.50
Béné Inox 219714-2,5X10
219714-2,5X10
2.5x10
2.5
10
4.40
1.50
Béné Inox 219714-3X4
219714-3X4
3x4
3.0
4
5.20
1.80
Béné Inox 219714-3X5
219714-3X5
3x5
3.0
5
5.20
1.80
Béné Inox 219714-3X6
219714-3X6
3x6
3.0
6
5.20
1.80
Béné Inox 219714-3X8
219714-3X8
3x8
3.0
8
5.20
1.80
Béné Inox 219714-3X10
219714-3X10
3x10
3.0
10
5.20
1.80
Béné Inox 219714-3X12
219714-3X12
3x12
3.0
12
5.20
1.80
Béné Inox 219714-3X16
219714-3X16
3x16
3.0
16
5.20
1.80
Béné Inox 219714-4X6
219714-4X6
4x6
4.0
6
7.00
2.40
Béné Inox 219714-4X8
219714-4X8
4x8
4.0
8
7.00
2.40
Béné Inox 219714-4X10
219714-4X10
4x10
4.0
10
7.00
2.40
Béné Inox 219714-4X12
219714-4X12
4x12
4.0
12
7.00
2.40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 219723 - Round headed rivet - Stainless steel A2 - DIN 660
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 210202 - Hexagon socket button head cap screw - Stainless steel A2 -...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 58913 - Safety valve with free exhaust - PN40 - Stainless steel 316 ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
BN 893 - Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc pl...
Bossard Catalog
31.10.2023
DIN 1476 - Steel
Böllhoff
26.10.2021
ISO 8746 A - Grooved pins with round head, form A
Fabory
13.02.2023
BN 688 - Round head grooved pins (DIN 1476; ISO 8746), stainless steel A2
Bossard Catalog
26.01.2023
Modèle 416507 - Rondelle plate très large LL découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
B4 - B4 Pull
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Model 79050 - GROOVED PIN WITH ROUND HEAD ISO 8746 - PLAIN
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 79050 - Clou cannelé à tête ronde - ISO 8746 - Acier brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Recherche par - DIN
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表