目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232017 - Square hinge rolled knuckle - Stainless steel 304
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/232017_ouvert.prj},{NB=bene_inox_232017-50REO},{REF=232017-50REO},{HXL=50 X 50 O},{E=10},{F=30},{G=\\},{I=9},{EP=2},{NBR=4 (Ø5)},{OPTION=Ouverture par ressort},{L1=50},{L2=50},{L3=30},{L4=9},{H1=2},{D1=4},{D2=5},{PPATH=232017/232017/232017_f/232017_o_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
HXL
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
EP
Epaisseur
[mm]
NBR
Nb de trous
ⁿ/ₐ
OPTION
ⁿ/ₐ
Béné Inox 232017-50REO
232017-50REO
50 X 50 O
10
30
\
9
2
4 (Ø5)
Ouverture par ressort
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表