目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41136 - 90° Male / Male adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41136.prj},{NB=bene_inox_641136-22},{REF=641136-22},{TUBE=22},{H1=70},{H2=120},{H2MIN=70},{POIDS=0.142},{L=72},{L1=20.000},{L2=28.000},{L3=72.000},{A1=24.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
H1
[mm]
H2
[mm]
H2MIN
[mm]
POIDS
[kg]
Béné Inox 641136-15
641136-15
15
70
120
58
0.098
Béné Inox 641136-18
641136-18
18
70
120
63
0.112
Béné Inox 641136-22
641136-22
22
70
120
70
0.142
Béné Inox 641136-28
641136-28
28
80
120
80
0.188
Béné Inox 641136-35
641136-35
35
120
200
100
0.390
Béné Inox 641136-42
641136-42
42
150
250
120
0.525
Béné Inox 641136-54
641136-54
54
200
300
145
0.915
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表