目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41143 - Union connector female to press / BSP female thread
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41143.prj},{NB=bene_inox_641143-2220},{REF=641143-2220},{DTUBE=Ø 22},{G=3/4\"},{DG=26.441},{A=21},{L=83.0},{POIDS=0.266},{E=1.200},{D1=31.000},{D2=24.800},{D3=22.400},{D4=22.000},{D5=19.600},{D6=27.300},{D7=33.500},{D8=19.500},{L2=22.000},{L3=38.000},{L4=1.000},{L5=21.000},{L6=3.000},{R=3.000},{SW1=38.000},{L7=11.000},{L8=9.000},{SW2=36.000},{D9=34.000},{VERS=5.000},{A1=73.700},{L10=16.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
DTUBE
Ø tube
[mm]
G
[mm]
DG
[mm]
A
[mm]
L
[mm]
POIDS
[kg]
L10
[mm]
Béné Inox 641143-1515
641143-1515
Ø 15
1/2"
20.955
20
78.0
0.174
15.000
Béné Inox 641143-1520
641143-1520
Ø 15
3/4"
26.441
20
79.5
0.178
16.000
Béné Inox 641143-1815
641143-1815
Ø 18
1/2"
20.955
21
78.0
0.18
15.000
Béné Inox 641143-1820
641143-1820
Ø 18
3/4"
26.441
21
79.5
0.22
16.000
Béné Inox 641143-2220
641143-2220
Ø 22
3/4"
26.441
21
83.0
0.266
16.000
Béné Inox 641143-2225
641143-2225
Ø 22
1"
33.249
21
86.0
0.352
19.000
Béné Inox 641143-2825
641143-2825
Ø 28
1"
33.249
24
91.0
0.496
19.000
Béné Inox 641143-3532
641143-3532
Ø 35
1"1/4
41.910
27
98.0
0.54
21.000
Béné Inox 641143-4240
641143-4240
Ø 42
1"1/2
41.910
32
108.0
0.58
21.000
Béné Inox 641143-5450
641143-5450
Ø 54
2"
59.614
38
130.0
0.845
26.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表