目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41152 - Collars PN10/16 to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41152.prj},{NB=bene_inox_641152-42},{REF=641152-42},{D=42.0},{BRIDE=DN 40},{A=46.5},{C=88},{H=6},{S=1.5},{POIDS=0.475},{L2=27.000},{R=4.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
BRIDE
[mm]
A
[mm]
C
[mm]
H
[mm]
S
[mm]
POIDS
[mm]
Béné Inox 641152-22
641152-22
22.0
DN 20
27.0
58
6
1.5
0.232
Béné Inox 641152-28
641152-28
28.0
DN 25
32.0
68
6
1.5
0.302
Béné Inox 641152-35
641152-35
35.0
DN 32
40.0
78
6
1.5
0.404
Béné Inox 641152-42
641152-42
42.0
DN 40
46.5
88
6
1.5
0.475
Béné Inox 641152-54
641152-54
54.0
DN 50
59.0
102
6
1.5
0.695
Béné Inox 641152-76
641152-76
76.1
DN 65
78.0
122
6
2.0
0.985
Béné Inox 641152-88
641152-88
88.9
DN 80
91.0
138
10
2.0
1.325
Béné Inox 641152-108
641152-108
108.0
DN 100
110.0
158
10
2.0
1.605
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表