目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50058 - 2-pieces ball valve F / F (58308) with electric failsafe actuator IP66 (50841
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50058.prj},{NB=bene_inox_450058-80A_1},{REF=450058-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{L1=173},{L2=285},{L3=151},{L4=128},{TEMPS=23},{POIDS=15.00},{X=12},{PPATH=../01_vannes_boules/50058/50058_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450058-8A
450058-8A
100-230V 50/60 Hz et 100-...
8
1/4"
67
195
136
92
11
1.38
Béné Inox 450058-10A
450058-10A
100-230V 50/60 Hz et 100-...
10
3/8"
67
195
136
92
11
1.35
Béné Inox 450058-15A
450058-15A
100-230V 50/60 Hz et 100-...
15
1/2"
67
195
136
92
11
1.31
Béné Inox 450058-20A
450058-20A
100-230V 50/60 Hz et 100-...
20
3/4"
70
201
136
92
12
1.41
Béné Inox 450058-25A
450058-25A
100-230V 50/60 Hz et 100-...
25
1"
85
210
136
92
12
1.90
Béné Inox 450058-32A
450058-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
94
239
151
128
7
3.32
Béné Inox 450058-40A
450058-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
105
248
151
128
7
3.94
Béné Inox 450058-50A
450058-50A
100-230V 50/60 Hz et 100-...
50
2"
125
255
151
128
12
5.17
Béné Inox 450058-65A
450058-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
155
276
151
128
12
7.90
Béné Inox 450058-80A
450058-80A
100-230V 50/60 Hz et 100-...
80
3"
173
285
151
128
23
15.00
Béné Inox 450058-8B
450058-8B
15-30V 50/60 Hz et 12-48V...
8
1/4"
67
195
136
92
11
1.38
Béné Inox 450058-10B
450058-10B
15-30V 50/60 Hz et 12-48V...
10
3/8"
67
195
136
92
11
1.35
Béné Inox 450058-15B
450058-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
67
195
136
92
11
1.31
Béné Inox 450058-20B
450058-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
70
201
136
92
12
1.41
Béné Inox 450058-25B
450058-25B
15-30V 50/60 Hz et 12-48V...
25
1"
85
210
136
92
12
1.90
Béné Inox 450058-32B
450058-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
94
239
151
128
7
3.32
Béné Inox 450058-40B
450058-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
105
248
151
128
7
3.94
Béné Inox 450058-50B
450058-50B
15-30V 50/60 Hz et 12-48V...
50
2"
125
255
151
128
12
5.17
Béné Inox 450058-65B
450058-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
155
276
151
128
12
7.90
Béné Inox 450058-80B
450058-80B
15-30V 50/60 Hz et 12-48V...
80
3"
173
285
151
128
22
15.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表