目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50088 - 3 pieces F/F ball valve (58183) with Failsafe IP66 electric actuator (50841)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50088.prj},{NB=bene_inox_450088-80A_1},{REF=450088-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{L1=205},{L2=285},{L3=151},{L4=128},{TEMPS=23},{POIDS=14.10},{PPATH=50088/50088_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450088-8A
450088-8A
100-230V 50/60 Hz et 100-...
8
1/4"
75
194
136
92
11
1.72
Béné Inox 450088-10A
450088-10A
100-230V 50/60 Hz et 100-...
10
3/8"
75
194
136
92
11
1.72
Béné Inox 450088-15A
450088-15A
100-230V 50/60 Hz et 100-...
15
1/2"
75
194
136
92
11
1.78
Béné Inox 450088-20A
450088-20A
100-230V 50/60 Hz et 100-...
20
3/4"
80
201
136
92
12
2.02
Béné Inox 450088-25A
450088-25A
100-230V 50/60 Hz et 100-...
25
1"
90
211
136
92
12
2.47
Béné Inox 450088-32A
450088-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
110
239
151
128
7
4.20
Béné Inox 450088-40A
450088-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
120
248
151
128
7
5.05
Béné Inox 450088-50A
450088-50A
100-230V 50/60 Hz et 100-...
50
2"
140
254
151
128
12
6.70
Béné Inox 450088-65A
450088-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
185
276
151
128
12
10.80
Béné Inox 450088-80A
450088-80A
100-230V 50/60 Hz et 100-...
80
3"
205
285
151
128
23
14.10
Béné Inox 450088-8B
450088-8B
15-30V 50/60 Hz et 12-48V...
8
1/4"
75
194
136
92
11
1.72
Béné Inox 450088-10B
450088-10B
15-30V 50/60 Hz et 12-48V...
10
3/8"
75
194
136
92
11
1.72
Béné Inox 450088-15B
450088-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
75
194
136
92
11
1.78
Béné Inox 450088-20B
450088-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
80
201
136
92
12
2.02
Béné Inox 450088-25B
450088-25B
15-30V 50/60 Hz et 12-48V...
25
1"
90
211
136
92
12
2.47
Béné Inox 450088-32B
450088-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
239
151
128
7
4.20
Béné Inox 450088-40B
450088-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
120
248
151
128
7
5.05
Béné Inox 450088-50B
450088-50B
15-30V 50/60 Hz et 12-48V...
50
2"
140
254
151
128
12
6.70
Béné Inox 450088-65B
450088-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
185
276
151
128
12
10.80
Béné Inox 450088-80B
450088-80B
15-30V 50/60 Hz et 12-48V...
80
3"
205
285
151
128
22
14.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50158 - 3 pieces F/F ball valve (58463) with Failsafe IP66 electric ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50085 - 3-piece ball valve F/F (58183) with electric actuator IP66 (...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50076 - 3 pieces F/F ball valve (58183) with IP65 electric actuator ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50226 / 50227 - 3 ways F/F/F ball valve with L bore (58213) or T bor...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58743 - Spring loaded ball check valve - Female / female BSP - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5114 - Unions conical seat Male / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 50310 - 2 pieces ball valve with ISO flanges (58269) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50091 - 3 pieces F/F ball valve (58183) with positioning IP66 electr...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
I.2BE - Pressed lapped flanges DIN 2642 NP10 Stainless steel 304 or 316
FG INOX
25.04.2023
Modèle 50097 - 3-piece ball valve F / F (58183) with electric actuator IP68...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50086 - Wafer ball valve for ISO flanges (58249) with Failsafe ATEX ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50071 - 3 pieces SW ball valve (58191) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50211 - 3 ways F/F/F ball valve with T bore (58217) with aluminium p...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表