目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50097 - 3-piece ball valve F / F (58183) with electric actuator IP68 (50844)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50097.prj},{NB=bene_inox_450097-40B_1},{REF=450097-40B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{V=1},{DN=40},{DNPOUCES=1\"1/2},{DNP1=47.803},{L1=120},{L2=273},{L3=192},{L4=170},{L5=x},{TEMPS=15},{POIDS=6.05},{PPATH=50097/50097_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450097-20A
450097-20A
100-230V 50/60 Hz et 100-...
20
3/4"
80
250
192
170
x
7
4.12
Béné Inox 450097-25A
450097-25A
100-230V 50/60 Hz et 100-...
25
1"
90
260
192
170
x
7
4.57
Béné Inox 450097-32A
450097-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
110
264
192
170
x
7
5.20
Béné Inox 450097-40A
450097-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
120
273
192
170
x
15
6.05
Béné Inox 450097-50A
450097-50A
100-230V 50/60 Hz et 100-...
50
2"
140
279
192
170
x
15
7.70
Béné Inox 450097-65A
450097-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
185
358
209
170
275
15
13.80
Béné Inox 450097-80A
450097-80A
100-230V 50/60 Hz et 100-...
80
3"
205
367
209
170
275
15
17.10
Béné Inox 450097-100A
450097-100A
100-230V 50/60 Hz et 100-...
100
4"
240
398
209
170
275
30
28.90
Béné Inox 450097-20B
450097-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
80
250
192
170
x
7
4.12
Béné Inox 450097-25B
450097-25B
15-30V 50/60 Hz et 12-48V...
25
1"
90
260
192
170
x
7
4.57
Béné Inox 450097-32B
450097-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
264
192
170
x
7
5.20
Béné Inox 450097-40B
450097-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
120
273
192
170
x
15
6.05
Béné Inox 450097-50B
450097-50B
15-30V 50/60 Hz et 12-48V...
50
2"
140
279
192
170
x
15
7.70
Béné Inox 450097-65B
450097-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
185
358
209
170
275
15
13.80
Béné Inox 450097-80B
450097-80B
15-30V 50/60 Hz et 12-48V...
80
3"
205
367
209
170
275
15
17.10
Béné Inox 450097-100B
450097-100B
15-30V 50/60 Hz et 12-48V...
100
4"
240
398
209
170
275
30
28.90
Béné Inox 450097-20C
450097-20C
400V TRI 50/60Hz
20
3/4"
80
250
192
170
x
10
4.12
Béné Inox 450097-25C
450097-25C
400V TRI 50/60Hz
25
1"
90
260
192
170
x
10
4.57
Béné Inox 450097-32C
450097-32C
400V TRI 50/60Hz
32
1"1/4
110
264
192
170
x
10
5.20
Béné Inox 450097-40C
450097-40C
400V TRI 50/60Hz
40
1"1/2
120
273
192
170
x
10
6.05
Béné Inox 450097-50C
450097-50C
400V TRI 50/60Hz
50
2"
140
279
192
170
x
10
7.70
Béné Inox 450097-65C
450097-65C
400V TRI 50/60Hz
65
2"1/2
185
358
209
170
275
10
13.80
Béné Inox 450097-80C
450097-80C
400V TRI 50/60Hz
80
3"
205
367
209
170
275
10
17.10
Béné Inox 450097-100C
450097-100C
400V TRI 50/60Hz
100
4"
240
398
209
170
275
20
28.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表