目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50147 - 3 pieces SW ball valve (58471) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50147.prj},{NB=bene_inox_450147-10B_1},{REF=450147-10B},{TENSION=24V 50Hz},{DN=10},{DNP=3/8\"},{L1=75},{L2=186},{L3=143},{L4=118},{POIDS=2.32},{X=2},{X2=2},{PPATH=50146/50146_asmtpl.prj},{V=1},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450147-8A
450147-8A
230V 50Hz
8
1/4"
75
186
143
118
2.25
Béné Inox 450147-10A
450147-10A
230V 50Hz
10
3/8"
75
186
143
118
2.32
Béné Inox 450147-15A
450147-15A
230V 50Hz
15
1/2"
75
186
143
118
2.38
Béné Inox 450147-20A
450147-20A
230V 50Hz
20
3/4"
81
186
143
118
2.62
Béné Inox 450147-25A
450147-25A
230V 50Hz
25
1"
90
193
143
118
3.07
Béné Inox 450147-32A
450147-32A
230V 50Hz
32
1"1/4
110
201
143
118
3.70
Béné Inox 450147-40A
450147-40A
230V 50Hz
40
1"1/2
122
229
204
165
7.20
Béné Inox 450147-50A
450147-50A
230V 50Hz
50
2"
140
242
204
165
8.70
Béné Inox 450147-8B
450147-8B
24V 50Hz
8
1/4"
75
186
143
118
2.25
Béné Inox 450147-10B
450147-10B
24V 50Hz
10
3/8"
75
186
143
118
2.32
Béné Inox 450147-15B
450147-15B
24V 50Hz
15
1/2"
75
186
143
118
2.38
Béné Inox 450147-20B
450147-20B
24V 50Hz
20
3/4"
81
186
143
118
2.62
Béné Inox 450147-25B
450147-25B
24V 50Hz
25
1"
90
193
143
118
3.07
Béné Inox 450147-32B
450147-32B
24V 50Hz
32
1"1/4
110
201
143
118
3.70
Béné Inox 450147-8C
450147-8C
24V DC
8
1/4"
75
186
143
118
2.25
Béné Inox 450147-10C
450147-10C
24V DC
10
3/8"
75
186
143
118
2.32
Béné Inox 450147-15C
450147-15C
24V DC
15
1/2"
75
186
143
118
2.38
Béné Inox 450147-20C
450147-20C
24V DC
20
3/4"
81
186
143
118
2.62
Béné Inox 450147-25C
450147-25C
24V DC
25
1"
90
193
143
118
3.07
Béné Inox 450147-32C
450147-32C
24V DC
32
1"1/4
110
201
143
118
3.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表