目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50155 - 3-piece ball valve F / F (58463) with electric actuator IP66 (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50155.prj},{NB=bene_inox_450155-50A_1},{REF=450155-50A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=50},{DNPOUCES=2\"},{DNP1=59.614},{L1=140},{L2=251},{L3=151},{L4=128},{TEMPS=23},{POIDS=6.60},{X=2},{PPATH=50155/50155_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450155-8A
450155-8A
100-230V 50/60 Hz et 100-...
8
1/4"
75
195
136
92
12
1.65
Béné Inox 450155-10A
450155-10A
100-230V 50/60 Hz et 100-...
10
3/8"
75
195
136
92
12
1.72
Béné Inox 450155-15A
450155-15A
100-230V 50/60 Hz et 100-...
15
1/2"
75
195
136
92
12
1.78
Béné Inox 450155-20A
450155-20A
100-230V 50/60 Hz et 100-...
20
3/4"
81
195
136
92
12
2.02
Béné Inox 450155-25A1
450155-25A1
100-230V 50/60 Hz et 100-...
25
1"
90
202
136
92
26
2.47
Béné Inox 450155-25A2
450155-25A2
100-230V 50/60 Hz et 100-...
25
1"
90
226
151
128
7
3.57
Béné Inox 450155-32A1
450155-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
110
210
136
92
26
3.10
Béné Inox 450155-32A2
450155-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
110
234
151
128
7
4.20
Béné Inox 450155-40A
450155-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
122
239
151
128
12
5.10
Béné Inox 450155-50A
450155-50A
100-230V 50/60 Hz et 100-...
50
2"
140
251
151
128
23
6.60
Béné Inox 450155-8B
450155-8B
15-30V 50/60 Hz et 12-48V...
8
1/4"
75
195
136
92
12
1.65
Béné Inox 450155-10B
450155-10B
15-30V 50/60 Hz et 12-48V...
10
3/8"
75
195
136
92
12
1.72
Béné Inox 450155-15B
450155-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
75
195
136
92
12
1.78
Béné Inox 450155-20B
450155-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
81
195
136
92
12
2.02
Béné Inox 450155-25B1
450155-25B1
15-30V 50/60 Hz et 12-48V...
25
1"
90
202
136
92
24
2.47
Béné Inox 450155-25B2
450155-25B2
15-30V 50/60 Hz et 12-48V...
25
1"
90
226
151
128
7
3.57
Béné Inox 450155-32B1
450155-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
210
136
92
24
3.10
Béné Inox 450155-32B2
450155-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
234
151
128
7
4.20
Béné Inox 450155-40B
450155-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
122
239
151
128
12
5.10
Béné Inox 450155-50B
450155-50B
15-30V 50/60 Hz et 12-48V...
50
2"
140
251
151
128
22
6.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表